Pneumatic Round Body Cylinder - P1L Series | Parker NA

Pneumatic Round Body Cylinder - P1L Series

The P1L Series is a round-body repairable cylinder. The P1L's versatile mounting features and rugged bearing system equip it for applications where NFPA cylinders may be too long and where low profile cylinders may provide inadequate bearing support.

Use our configurator to build the right part for your application.
Description
    The P1L Series is a sleek, round-body cylinder featuring threaded end caps for easy maintenance at either end. A wide range of options, including adjustable cushions, magnetic piston, high temperature seals, and inch or metric port/mounting threads contribute to the P1L's overall adaptability.

    • Bore Sizes: 20, 25, 32, 40, 50, 63, 80, and 100mm
    • Stroke Range: 2-1000mm
    • Operating Characteristics: double acting (single rod), double acting (double rod)
    • Max Operating Pressure:  145 psi or 10 bar
    • Operating Temperature Range: - 10° F to + 250° F or - 23° C to + 121° C

    The P1L's robust structure makes it ideal for the bus, truck, and agricultural markets.
Description

Performance Characteristics

Cylinder Type

Repairable Round Body

Cylinder Action

Double Acting, Single Rod | Double Acting, Double Rod

Bore Size

20mm | 25mm| 32mm | 40mm | 50mm| 63mm | 80mm | 100mm

Maximum Stroke (mm)

1000

Maximum Stroke (inch)

39.3

Extend Stroke Thrust (N)

-

Extend Stroke Thrust (lbs)

49 to 1217 (at 100 PSI)

Retract Stroke Thrust (N)

-

Retract Stroke Thrust (lbs)

41 to 1093 (at 100 PSI)

Cushioning Type

Standard Bumpers | Cushions

Port Size

-

Rod End Thread Type

Male | Female | Special

Maximum Working Pressure (bar)

10

Maximum Working Pressure (psi)

145

Operating Temperature (C)

-23 to +74 (Standard) | -23 to +121 (High Temp)

Operating Temperature (F)

-10 to +165 (Standard) | -10 to +250 (High Temp)

Position Sensing

-

Mounting Option

No

Certificates

-

Piston Rod Material

Hard Chrome Plated Steel | Stainless Steel

Body Material

Anodized Aluminum

End Cap Material

Aluminum Alloy

Body Type

Round Body

Corrosion Resistant Option

-

Repairable

Yes

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385