No image available
No image available
Your request is being processed.
687577
Pneumatic Cylinders

Pneumatic Round Body Cylinder - SR_SRM Series

The SR Series is a crimped, round body cylinder with a stainless steel tube and aluminum end caps.This series offers a wide variety of bore sizes and mounting applications to fit all different types of applications.

Roll On To Zoom


The SR Series is a crimped, round body cylinder with a stainless steel tube and aluminum end caps.This series offers a wide variety of bore sizes and mounting applications to fit all different types of applications.

Use our configurator to build the right part for your application.

Description

The SR/SRM series is a crimped, round body cylinder with a stainless steel tube and aluminum end caps. This series offers a wide variety of bore sizes and mounting applications to fit all different types of applications. The SRM series air cylinder can be ordered with reed or solid state sensors that are easily adjustable anywhere on the cylinder body, with no special mounting rail required.

• Bore Sizes:  5/16", 7/16", 9/16", 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2",  1-3/4",  2", 2-1/2",  3"
• Stroke Range: up to 32"
• Operating Characteristics: double acting, single acting, and double rod
• Maximum Operating Pressure: 250 psi
• Operating Temperature Range: -10 to 165°F or -23 to 74°C
• 28 mounting styles
• 304 stainless cylinder body
• Bumpers, adjustable cushions, and rod wiper options available
• Non-Repairable

Standard versions of the SR have a market leading three day lead time. The most common bore and stroke cylinders are stocked and ship within 24 hours to fulfill urgent customer demand.

Description

Performance Characteristics
Cylinder Type Stainless Steel Body Non-Repairable
Cylinder Action Single Acting | Double Acting
Bore Size 5/16" | 7/16" | 9/16" | 3/4" | 7/8" | 1 1/16" | 1 1/4" | 1 1/2" | 1 3/4" | 2" | 2 1/2" | 3"
Maximum Stroke (mm) 304
Maximum Stroke (inch) 32
Extend Stroke Thrust (N) 26 to 2518 (at 5.5 bar)
Extend Stroke Thrust (lbs) 6 to 566 (at 80 psi)
Retract Stroke Thrust (N) 22 to 2358 (at 5.5 bar)
Retract Stroke Thrust (lbs) 5 to 530 (at 80 psi)
Cushioning Type Adjustable
Port Size #10-32 | 1/8" | 1/4" | 3/8"
Rod End Thread Type Male | Special
Maximum Working Pressure (bar) 17
Maximum Working Pressure (psi) 250
Operating Temperature (C) -23° to 74°
Operating Temperature (F) -10° to 165°
Position Sensing Externally Mounted
Mounting Option Yes
Certifications N/A
Piston Rod Material Stainless Steel
Body Material Stainless Steel
End Cap Material Aluminum
Body Type Round Body
Corrosion-Resistant Option Yes
Repairable No

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


PNEUMATIC DIVISION NORTH AMERICA


8676 EAST M89

RICHLAND MI 49083 USA


Ph:269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN


Fax:269-629-5385