Precision Pressure Regulators Products from parker include

: Default
Sort By Product Attributes
Pressure Control Range (psig)

Pressure Control Range (psig)

Pressure Control Range (bar)

Pressure Control Range (bar)

Body Material

Body Material

Maximum Inlet Pressure (psig)

Maximum Inlet Pressure (psig)

Operating Temperature (C)

Operating Temperature (C)

Operating Temperature (F)

Operating Temperature (F)

Maximum Inlet Pressure (bar)

Maximum Inlet Pressure (bar)

???ACCE_Region_Product_List???
Precision Pressure Regulators ( 1 - 7 of 7 )
Compare Selected
Product Listing

P3BA208 is a pneumatic air volume booster that reproduces a low flow control signal with a higher regulated flow output pressure.

P3BA45 is a pneumatic air volume booster that reproduces a low flow control signal with a higher regulated flow output pressure.

P3RA632 is a combined particulate filter/precision regulator.

P3RA102 is designed for applications that require high capacity and accurate process control.

P3RA102BP is a high capacity relief valve that relieves excess pressure in a pneumatic system.

P3RA171 is a high accuracy vacuum regulator that provides uniform vacuum regulation independent of vacuum supply changes and full demand.

P3RA302 is designed for applications that require high capacity and accurate process control in a small package.

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385