Stainless Steel Standard Mist Lubricators - PL10 Series (Standard) | Parker NA

Stainless Steel Standard Mist Lubricators - PL10 Series (Standard)

The PL10 is a stainless steel mist lubricator that injects a mist of oil into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices.

Description
    The PL10 is a stainless steel mist lubricator that injects a mist of oil into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices. This type of lubricator can be precisely adjusted to a very low oil flow rate because only a portion of the oil drops seen in the sight dome travels downstream. Proportional oil is delivered over a wide range of air flows and a precision needle valve assures repeatable oil delivery. A slight adjustment can provide a desired mist rate.

    This unit is ideal for low and high flow applications that demand uniform lubrication in a robust package.  F442 oil is suggested for lubrication and will allow the product to perform at peak performance. With the various options available, the PL10 is easily configurable to your application.

      • Stainless Steel Lubricator
      • Mounting: In-line
      • Port Size: 1/2"
      • Port Type: NPT, BSPP
      • Flow (SCFM): 100 @ 90 PSIG
      • Temperature Rating (ºF): 0° to 150°
      • Temperature Rating (ºC): 0° to 66°
      • Pressure Rating (psig): 0 to 150
      • Pressure Rating (bar): 0 to 10.3
      • Body Material: 316 Stainless Steel
      • Weight (lb): 1.9
      • Drains: Twist
      • Seals: Fluorocarbon
Description

Performance Characteristics

Product Type

Stainless Steel Lubricator

Port Type

NPT | BSPP

Port Size

1/2"

Body Material

316 Stainless Steel

Bowl Material

316 Stainless Steel

Seal Material

Fluorocarbon

Operating Pressure (psig)

0 to 300 (Without Sight Gauge) | 0 to250 (With Sight Gauge)

Operating Pressure (bar)

0 to 20.7 (Without Sight Gauge) | 0 to 17.2 (With Sight Gauge)

Operating Temperature (F)

0° to +150°

Operating Temperature (C)

-18° to +66°

Minimum Operating Flow Rate (SCFM)

2.5

Maximum Operating Flow Rate (SCFM)

100 @ 100 PSIG

Drain Option

Twist

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385