Standard Global Modular FRL Combo - P33 Series | Parker NA

Standard Global Modular FRL Combo - P33 Series

P33 combo can be a 2 or 3-piece modular mounted particulate filter, regulator and mist style lubricator. The P33 combo provides accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a range of air flows.

Use our configurator to build the right part for your application.
Description
    Parker's P33 standard combo can be configured as a 2 or 3-piece modular mounted particulate filter, regulator and mist style lubricator, built as one configurable part number. The P33 standard combo provides accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a wide range of air flows. This fully featured P33 standard combo can be easily configured to meet all of your air preparation needs.

        • Element: 5, 1.0, 0.01, Adsorber
        • Port Size: 1/2in, 3/4in
        • Gauge Port Size: 1/4in
        • Drain Option: Manual, Auto
        • Port Type: BSPP, BSPT, NPT
        • Maximum Inlet Pressure (psig): 250
        • Maximum Inlet Pressure (bar): 17
        • Operating Temperature (°F): -13 to 150
        • Operating Temperature (°C): -25 to 65.5
        • Pressure Control Range (psig): 0 to 30 | 0 to 60 | 0 to 125 | 0 to 250
        • Pressure Control Range (bar): 0 to 2 | 0 to 4 | 0 to 8 | 0 to 17
        • Flow Rate (SCFM): 85 to 102
        • Flow Rate (dm3/s): 40 to 48
        • Body Material: Aluminum
        • Bowl Material: Polycarbonate, Aluminum
        • Seal Material: Nitrile
Description

Performance Characteristics

Product Type

Standard Combination

Configuration

F/R+L | F+R+L | F+Fc | F+Fc+Fa | F/R+Fc

Element

5 | 1.0 | 0.01 | Adsorber

Port Size

1/2" | 3/4"

Gauge Port

1/4"

Drain Option

Manual | Auto

Port Type

BSPP | BSPT | NPT

Maximum Inlet Pressure (psig)

250

Maximum Inlet Pressure (bar)

17

Operating Temperature (F)

-13° to +150°

Operating Temperature (C)

-25° to +65.5°

Pressure Control Range (psig)

0 to 30 | 0 to 60 | 0 to 125 | 0 to 250

Pressure Control Range (bar)

0 to 2 | 0 to 4 | 0 to 8 | 0 to 17

Flow Rate (SCFM)

85 to 102

Flow Rate (dm3/s)

40 to 48

Body Material

Aluminum

Bowl Material

Polycarbonate | Aluminum

Seal Material

Nitrile

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385