Standard Mist Lubricators - 02L Series (In-line Miniature) | Parker NA

Standard Mist Lubricators - 02L Series (In-line Miniature)

Parker's 02L is an in-line lubricator that will assure proper lubrication for small pneumatic hand tools. These in-line lubricators put the oil source right at the tool.

Description
    Parker's 02L is an inline lubricator that will assure proper lubrication for small pneumatic hand tools. These inline lubricators put the oil source right at the tool. Oil capacity is 1/4 ounce, enough to last through an average 8 hour shift. This lubricator requires cyclical or intermittent airflow for proper operation and consequently works best when installed at the tool inlet or on a short hose near the tool. The 02L is a great low cost, point of use lubricator that can be easily configured to your application.

      • Miniature Lubricator
      • Mounting: In-line
      • Port Size: 1/4", 3/8"
      • Port Type: NPT, BSPT
      • Flow (SCFM): 29 (1/4"), 30 (3/8")
      • Temperature Rating (ºF): 32° to 150°
      • Temperature Rating (ºC): 0° to 65.5°
      • Pressure Rating (psig): 0 to 200
      • Pressure Rating (bar): 0 to 13.8
      • Body Material: Aluminum
      • Weight (lb): 0.2
      • Drains: N/A
      • Seals: Nitrile
Description

Performance Characteristics

Product Type

Miniature Lubricator

Port Type

NPT | BSPT

Port Size

1/4" | 3/8"

Body Material

Aluminum

Bowl Material

N/A

Seal Material

Nitrile

Operating Pressure (psig)

0 to 200

Operating Pressure (bar)

0 to 13.8

Operating Temperature (F)

+32° to +150°

Operating Temperature (C)

0° to +65.5°

Minimum Operating Flow Rate (SCFM)

1

Maximum Operating Flow Rate (SCFM)

29 | 30 @ 90 PSIG

Drain Option

N/A

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385