Standard Mist Lubricators - 09L Series (Large High-Flow) | Parker NA

Standard Mist Lubricators - 09L Series (Large High-Flow)

The 09L is a large industrial mist lubricator that injects a mist of oil into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices.

Description
    The 09L is a mist lubricator that injects a mist of oil into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices. This type of lubricator can be precisely adjusted to a very low oil flow rate because only a portion of the oil drops seen in the sight dome travels downstream. Proportional oil is delivered over a wide range of air flows and a precision needle valve assures repeatable oil delivery. A slight adjustment can provide a desired mist rate.

    This unit is ideal for low and high flow applications that demand uniform lubrication in a robust package.  F442 oil is suggested for lubrication and will allow the product to perform at peak performance. With the various options available, the 09L is easily configurable to your application.

      • Hi-Flow Mist Lubricator
      • Mounting: In-line
      • Port Size: 2"
      • Port Type: NPT
      • Flow (SCFM): 1000 @ 90 PSIG
      • Temperature Rating (ºF): 32° to 150°
      • Temperature Rating (ºC): 0° to 66°
      • Pressure Rating (psig): 0 to 150
      • Pressure Rating (bar): 0 to 10.3 (Polycarbonate Bowl), 0 to 17.2 (Metal Bowl)
      • Body Material: Zinc Alloy
      • Weight (lb): 10.2 (1 qt.), 13.7 (3 qt.)
      • Drains: Manual
      • Seals - Nitrile
Description

Performance Characteristics

Product Type

High-Flow Lubricator

Port Type

NPT

Port Size

2"

Body Material

Zinc Alloy

Bowl Material

Zinc Alloy

Seal Material

Nitrile

Operating Pressure (psig)

0 to 150 (Polycarbonate Bowl) | 0 to 175 (Metal Bowl)

Operating Pressure (bar)

0 to 10.3 (Polycarbonate Bowl) | 0 to 17.2 (Metal Bowl)

Operating Temperature (F)

+32° to +125° (Polycarbonate Bowl) | +32° to +175° (Metal Bowl)

Operating Temperature (C)

0° to +52° (Polycarbonate Bowl) | 0° to +66° (Metal Bowl)

Minimum Operating Flow Rate (SCFM)

1

Maximum Operating Flow Rate (SCFM)

1000 @ 90 PSIG

Drain Option

Manual

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385