Standard Mist Lubricators - P3NL Series (High-Flow) | Parker NA

Standard Mist Lubricators - P3NL Series (High-Flow)

Parker's P3NL is a mist lubricator that injects an oil aerosol into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices.

Use our configurator to build the right part for your application.
Description
    Parker's P3NL is a mist lubricator that injects an oil aerosol into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices. Proportional oil is delivered over a wide range of air flows and a precision needle valve assures repeatable oil delivery. A slight adjustment can provide a desired rate.

    This unit is ideal for low and high flow applications that demand uniform lubrication in a robust package.  F442 oil is suggested for lubrication and will allow the product to perform at peak performance. With the various options available, the P3NL is easily configurable to your application.

      • High-Flow Mist Lubricator
      • Mounting: In-line or Mounting Bracket
      • Port Size: 3/4", 1", 1-1/2"
      • Port Type: BSPP, NPT
      • Flow (SCFM): 240 (3/4"), 250 (1"), 260 (1-1/2") @ 90 PSIG
      • Temperature Rating (ºF):  32° to 175°
      • Temperature Rating (ºC):  0° to 80°
      • Pressure Rating (PSIG): 0 to 250
      • Pressure Rating (Bar): 0 to 17.2
      • Body Material: Aluminum
      • Bowl Material: Aluminum
      • Weight (lb): 3.5 (3/4" & 1"), 4.6 (1-1/2")
      • Drains: N/A
      • Seals: Nitrile
Description

Performance Characteristics

Product Type

Hi-Flow Lubricator

Port Type

BSPP | BSPT | NPT

Port Size

3/4" | 1" | 1-1/2"

Body Material

Aluminum

Bowl Material

Aluminum

Seal Material

Nitrile

Operating Pressure (psig)

0 to 250

Operating Pressure (bar)

0 to 17.2

Operating Temperature (F)

+32° to +175°

Operating Temperature (C)

0° to +80°

Minimum Operating Flow Rate (SCFM)

6.6

Maximum Operating Flow Rate (SCFM)

240 | 250 | 260 @ 90 PSIG

Drain Option

Auto Fill | Twist | No Drain

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385