Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
PCG style cups are a 2-1/2" bellows type cup design. Flexible bellows allows the cup to conform to the product's surface to improve the vacuum seal. Cup sizes range from 5 to 90mm diameters.
PCG style cups are a 2-1/2" bellows type cup design which minimize contact pressure applied to the product. The soft seal lip and flexible bellows allow the cup to conform to the product's surface to improve the vacuum seal. These multiple bellow cups are designed for applications that require additional level compensation, more flexibility, or minimum back pressure for a “soft touch”. The PCG cup is good for a variety of sensitive applications; such as food packaging, CD / DVD, medical packaging, and highly irregular curved surfaces. Cups can also be used to assist with sheet separation in destack operations. Cup sizes range from 5 to 90mm diameters.
Markets
• Industrial
Factory Automation
Features/Benefits
• Soft touch
• Extra level compensation
• Flexible sealing lip for irregular curved surfaces
• 5mm to 90mm in diameter
Applications
• Factory automation
• Machine tools
• Miscellaneous industrial
• Molding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities
| Literature and Reference Materials |
|---|
| 0802-E, Vacuum Cups - Section A |
| Selector Guides |
|---|
| Pneumatic Vacuum and Sensor Calculator |
| Products |
|---|