Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
PJG style cups are short 1-1/2" bellows cups which provide increased sealing lip and level compensation for products with irregular, smooth, curved surfaces, or flexible sheets. Cup sizes range from 10 to 150 mm diameters.
PJG style cups are short 1-1/2" bellow cups which provide increased sealing lip and level compensation for products with irregular, smooth, curved surfaces, or flexible sheets. The short stroke bellows suction cup has an extra thin lipped sealing edge and shorter stroke versus the traditional bellows for a faster response. The thin lipped cup molds itself better, under vacuum, to irregular surfaces to help prevent the vacuum from becoming loose. Cup sizes range from 10 to 150 mm diameters. The cups are good for corrugated and smooth surfaces.
Markets
• Industrial
Features/Benefits
• Short bellows for fast response
• More lip seal contact for corrugated, textured surfaces
• Soft sealing lip
• 6mm to 80mm
Applications
• Factory automation
• Machine tools
• Miscellaneous industrial
• Molding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities
| Selector Guides |
|---|
| Pneumatic Vacuum and Sensor Calculator |
| Literature and Reference Materials |
|---|
| 0802-E, Vacuum Cups - Section A |
| Products |
|---|