Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
PUGB style cups are a universal flat cup design with a 30° inclusive swivel ball and joint connection. Rigid construction provides increased stability against acceleration and deceleration. Cup sizes range from 60 to 100mm diameters.
PUGB style cups are a universal flat cup design with a 30° inclusive swivel ball and joint connection. Rigid construction provides increased stability against acceleration and deceleration forces during product transfer. Typically, lift capacities and break away forces are higher for flat cups. The swivel joint minimizes moment forces during lift and transfer motions and compensates for angular misalignment, instead of the cup material. This helps maintain the seal between the cup and product and prolongs cup life. Cup sizes range from 60 to 100mm diameters. Maintenance costs are minimized by replacing only the cup portion of the assembly.
Markets
• Industrial
• Factory Automation
Features/Benefits
• Internal swivel joint design
• 30° inclusive angle for flexible products
• Increased stability for horizontal lifts
• Lower maintenance costs
• 60mm to 100mm diameters
Applications
• Machine tools
• Miscellaneous industrial
• Molding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities
| Literature and Reference Materials |
|---|
| 0802-E, Vacuum Cups - Section A |
| Selector Guides |
|---|
| Pneumatic Vacuum and Sensor Calculator |
| Products |
|---|