Mechanical Input Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mechanical Input Actuator

Mechanical Input Actuator

Parker’s mechanical input actuators provide a safe and reliable means of translating mechanical input signals from the pilot into hydraulically-powered output motion for primary and secondary flight control surface positioning and control.

Technical Specifications

  • Operating Temperature: -65° to +275 °F
  • Operating Pressure: 3000 psi
  • Weight: 5 to 60 lbs lb
  • Flow Rate: 1 to 20 gal/min
  • Load Capacity: 1000 to 40000 lb
Safety Warning

Full Product Description

Parker Aerospace mechanical input actuators have been the industry’s leading flight control actuators for over 40 years. Parker’s mechanical input actuators control primary and secondary flight controls for a safe and reliable means of translating mechanical input signals from the pilot into hydraulically powered output motion. The pilot input provides a mechanical input command to the hydraulic servo and mechanical linkage provides feedback to move the flight control surface to the desired position.

The mechanical input positions the hydraulic control valve, which directs hydraulic pressure and flow to extend or retract the piston, thereby moving the aircraft flight control surface to the desired position. Our mechanical designs offer overload protection, fail safe features, ballistic tolerant capabilities, and optimized packaging to reduce weight and are known throughout the industry for providing reliable performance within customer specifications.

Our pedigree of mechanical input actuators are commonly referred to as power control actuators, servo cylinders, servo actuators, and hydraulic actuators for a variety of airplane and helicopter programs.
Parker’s control actuation technology for primary and secondary flight control actuation has been tested, proven, and trusted in commercial and military applications for decades. We provide precise position-control actuation solutions that are optimized for high-reliability and fault-tolerant performance.

Parker’s engineering team reflects top industry talent who are focused on customer success. Contact one of our business development managers to see if our products will meet your flight control needs.

Redundancy features include:
• Dual tandem actuator dual load path
• Dual tandem concentric valve for jam-tolerant operation
• Dual load path linkage with overstrike hydraulic detent
• Autopilot with manual override and time delay engagement
• Patented ballistic-tolerant actuator features to provide operation even after damage

APPLICATIONS:
Mechanical input actuation technology is used extensively around the world on various flight control systems. Parker Control Systems Division has successfully applied this technology for flight control surfaces on a wide variety of aircraft including military fixed wing, military and commercial transport, business jet, and military and commercial helicopters.

FEATURES AND ATTRIBUTES:
• Accurate and simplified aircraft interface allowing operators to replace the actuator(s) without re-rigging
• Overstroke mechanism to reduce valve length
• Double differential separation on shaft for position adjustment
• Pressure sensing
• EHSV and LVDT for autopilot, yaw damper, and stability augmentation functions
• Relief valves to prevent structural overload
• Multiple redundancy features

Related Documents

×
Products
CSDMIA001

687PDC
687631