No image available
No image available
Your request is being processed.
687563
Constant Working Pressure Hose

53DM/538DM - DuraMax™ Low Temperature

Natural and conductive hose with matte jacket for low coefficient of friction. 3000 psi hose has a smaller O.D. than 100R7 and 100R18 and a better bend radius than SAE J517 and 100R7 hoses.

Natural and conductive hose with matte jacket for low coefficient of friction. 3000 psi hose has a smaller O.D. than 100R7 and 100R18 and a better bend radius than SAE J517 and 100R7 hoses.

Choose attributes to view part number:

Reset Attributes
Description

These hoses feature superior flexibility in cold temperature applications. It is offered in natural or a non-conductive design for applications where electric shock is a potential hazard for operators.

Applications
-Excellent over-the-sheave in lift truck applications
-Cold storage areas
-Construction and agriculture equipment in cold climate

Construction
Tube: Copolyester
Reinforcement: Fiber
Cover: Copolyester

Temperature Range:
-70°F to +212°F (-57°C to +100°C) For use with water and water-based hydraulic fluids to +135°F (+57°C)

Colors
Black
Orange (Non-Conductive)

Notes
- Perforated cover - 53DM
- Working and burst pressures figured at at 73°F /23°C
- Hose I.D. is nominal
- Hose O.D. is maximum

Description

Performance Characteristics
Hose I.D. (inch) 3/16 - 3/4
Hose I.D (mm) 5 - 19
Minimum Bend Radius (inch) 1 - 6 1/2
Minimum Bend Radius (mm) 25 - 165
Maximum Working Pressure (psi) 3,000
Maximum Working Pressure (MPa) 20.7
Industry Standards SAE 100R18, SAE J517 for less than 50 micro-amps leakage under 75,000 volts per ft - dependent on type
Color Black, Orange
Hose Type General Purpose, Non Conductive
Applications Cold Applications, Construction Equipment, Hydraulics, Industrial Equipment, Over-the-Sheave, Pneumatics - dependent on size
Media Air, Hydraulic Fluid, Oil Water
Compatible Fittings 55, 56, HY, 58 - dependent on size
Minimum Working Temperature (F) -40
Minimum Working Temperature (C) -40
Maximum Working Temperature (F) 212
Maximum Working Temperature (C) 100
Vacuum Rating (inch of Hg) 28

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433