No image available
No image available
Your request is being processed.
687563
Fluoropolymer Hose

Chemical Resistant PTFE Smoothbore Hose - 919/919B

PTFE Smoothbore braided hose meets or exceeds SAE 100R14 and the core tube is FDA compliant. Offered in natural or with an inner conductive static dissipating liner.

PTFE Smoothbore braided hose meets or exceeds SAE 100R14 and the core tube is FDA compliant. Offered in natural or with an inner conductive static dissipating liner.

Choose attributes to view part number:

Reset Attributes
Description

Parflex 919 hose offers excellent chemical compatibility while handling extreme temperatures (up to +450°F). The PTFE core tube resists moisture and offers the lowest friction of any know plastic, therefore minimizing pressure drops and deposits.

Applications
-Chemical transfer lines
-General hydraulics
-Compressed air/gases
-Adhesive dispensing
-Coolant Lines
-Medical Gases

Construction
Tube: 919 - Natural FDA Compliant PTFE
919B -Black Static-Dissipative PTFE
Reinforcement: 304 Stainless Steel braid

Notes
- Use hose type 919B with static-dissipative core tube when conveying non-conducting fluids such as oils, paints, fuels, steam, etc.
- Working and burst pressures figured at at 73°F /23°C
- Hose I.D. is nominal
- Hose O.D. is maximum

Description

Performance Characteristics
Dash Number -3 to -20
Hose I.D. (inch) 1/8 - 1-1/8
Hose I.D (mm) 3 - 29
Maximum Working Pressure (psi) 1,000 - 3000
Maximum Working Pressure (MPa) 6.9 - 20.7
Compatible Fittings 91, 91N, 90 - dependent on size
Minimum Working Temperature (F) -100
Minimum Working Temperature (C) -73
Maximum Working Temperature (F) 450
Maximum Working Temperature (C) 232
Minimum Bend Radius (inch) 1 1/2 -16
Minimum Bend Radius (mm) 38 - 406
Industry Standards Natural - SAE 100R14A, FDA CFR 177.1550 Static Dissipative - SAE 100R14B
Media Adhesive, Air, Chemicals, Cooking Oil, Fluid, Water
Applications Adhesive Dispensing, Chemical Transfer, Coolant Lines, Compressed Air/Gases, General Hydraulics, Medical Gases
Hose Type PTFE Hose - Smoothbore - Natural and Static Dissipative
Hose Style Smoothbore - Natural and Static Dissipative
Color Silver
Vacuum Rating (inch of Hg) 10 - 28

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433