No image available
No image available
Your request is being processed.
687563
General Hydraulic Thermoplastic Hose

Compact/Lightweight Hose - 515H

515H is a low pressure hose with a reduced O.D. and tighter bend radius that can transport the same flow capacity as hoses with larger outside diameters. Uses 54 series fittings which feature JIC, ORFS and rapid assembly quick connect hose fittings.

515H is a low pressure hose with a reduced O.D. and tighter bend radius that can transport the same flow capacity as hoses with larger outside diameters. Uses 54 series fittings which feature JIC, ORFS and rapid assembly quick connect hose fittings.

Choose attributes to view part number:

Reset Attributes
Description

515H hose uses the rapid assembly fitting system which offers the advantage of reduced tools needed for equipment plumbing. Sizes -3, -5 and -8 are available as factory-made assemblies only. 515 is also available with special order colors for system color coding and in a twin or multi-line design.

Applications
-Hydraulic and pneumatic systems where a small O.D. hose is necessary
-Pilot lines
-Joystick controls

Construction
Tube: Copolyester
Reinforcement: Fiber
Cover: Polyurethane


Temperature Range:
-40°F to +212°F (-40°C to +100°C)
(Limited to +135°F (+57°C) for synthetic hydraulic fluids and water-based fluids)

Colors
Black

Notes
- Perforated cover
- Sizes -3, -5, -8 available in factory made assemblies only
- Working and burst pressures figured at at 73°F /23°C
- Hose I.D. is nominal
- Hose O.D. is maximum

Description

Performance Characteristics
Hose I.D. (inch) 3/16 - 1/2
Hose I.D (mm) 5 - 13
Maximum Working Pressure (psi) 1,500 - 2,175
Maximum Working Pressure (MPa) 12 - 15
Compatible Fittings 54
Minimum Working Temperature (F) -40
Minimum Working Temperature (C) -40
Maximum Working Temperature (F) 212
Maximum Working Temperature (C) 100
Minimum Bend Radius (inch) 3/4 - 3
Minimum Bend Radius (mm) 19 - 76
Industry Standards MSHA accepted
Media Air, Hydraulic Fluid, Oil
Application Hydraulics, Joystick Controls, Machine Tools, Mobile Equipment, Pilot Lines, Pneumatics
Hose Type Non Conductive
Color Black
Vacuum Rating (inch of Hg) 28

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433