No image available
No image available
Your request is being processed.
687563
Hose Crimpers and Swagers

Crimpers

Parflex offers several portable and bench mounted crimpers for crimping most hoses ranging from 1/8' up to 2'.  Capable of crimping a majority of thermoplastic, rubber, PTFE and specialty hoses.

Parflex offers several portable and bench mounted crimpers for crimping most hoses ranging from 1/8" up to 2". Capable of crimping a majority of thermoplastic, rubber, PTFE and specialty hoses.

Choose attributes to view part number:

Reset Attributes
Description

A variety of crimpers are available. For crimper accessories, contact Parflex division customer service. For complete crimping information, check crimpsource at wwww.crimpsource.com

MiniKrimp™

The Parker Hannifin MiniKrimp,offered in a hand pump or air over hydraulic model, is the best portable crimper on the market. By utilizing a one-piece, high-strength cast aluminum frame, the MiniKrimp is light, robust and highly corrosion resistant.The Minikrimp is lightweight and portable all-in-one unit. Both styles are capable of crimping a majority of thermoplastic, rubber, PTFE and specialty hoses up to 3/4" I.D.  For use with 54, 55, 57, 58, 91, 91N, 92, 93N, CY, MS, SF and HY Series fittings

-10,000 psi and 30+ tons of force
-No gauges to set - exclusive Parkalign™ feature positions the fitting correctly every time
-Removable pusher design for easy die change

Hand Pump Model
-Unit with pump weighs only 42 pounds
-Hand pump easily removed for use with jumper hose for bench-mounted units (Part No.– 015309)
-No additional power source required for operation

Air Over Hydraulic Model
-Unit with pump weighs only 45 pounds
-Air pump utilizes a rugged activation and release lever for greater durability
-Can operate with as little as 60 psi air pressure (60-100 psi, 9 CFM recommended)

Karrykrimp/Karrykrimp2

For larger hoses, the Karrykrimp crimps most hoses up to 1 1/4" I.D. The Karrykrimp is offered in a portable or bench mount design with numerous power unit options. It features a pivoting pusher design for easy die change out and the increased height enables longer bent tube fittings to be crimped.  ƒƒFor use with 54, 55, 57, 58, 91, 91N, 92, 93N, CY, MS, SF and HY Series fittings

Portable
-Compact rugged design
-Karrykrimp 60 lbs.without power unit/10,000 psi and 30 tons of force
-Karrykrimp2 120 lbs.without power unit/10,000 psi and 60 tons of force

Bench Mount
-Faster cycle times on bench mounted units
-Designed to make about 400 crimps per day
-Karrykrimp 146 lbs.
-Karrykrimp2 208 lbs.

Parkrimp 2
-Easy to use vertical design
-Crimps full range of Parker hoses from 1/8” through 2” I.D.
- 842 lbs (Head is 558 lbs and base is 284 lbs)
-125 ton force @ 5,000 psi maximum

For use with 54, 55, 57, 58, 58H, 91, 91N, 92, 93N, CY, LV, MS, SF and HY Series fittings

Description

Performance Characteristics
Size Range (inch) hoses up to 3/4"; hoses up to 1 1/4"; hoses up to 2"
Style Minikrimp; Karrykrimp; Parkrimp2
Type Portable, Bench Mount
Cycle Time 11 sec., 17 sec., 20 sec., 30 sec.
System Pressure 10,000 psi, 30 tons force; 10,000 psi, 60 tons force; 5,000 psi, 125 tons force

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433