No image available
No image available
Your request is being processed.
687563
Plastic and Fluoropolymer Tubing

FEP Tubing - Fractional Tubing - 103 Series

FEP .031 and .062 wall tubing.

FEP .031 and .062 wall tubing.

Choose attributes to view part number:

Reset Attributes
Description

Tubing is available with an .031"" or .062"" wall thickness and is available in long, continuous lengths (up to 1,000 foot continuous). Chemically inert, self extinguishing, nonwetting and weldable. Only PTFE has a lower coefficient of friction. Fittings are available for sizes 1/8"" up to 1"". Custom sizes range from .010"" O.D. up to 4"" O.D.

Certifications:
-AMS 3653E
-ASTM D3296-98
-FDA Compliant
-USP Class VI Compliant
-RoHs
-VW-1, UL-83

Note
- Working and burst pressures figured at at 73°F /23°C
- All dimensions are nominal
- Random lengths
- Continuous lengths and colors available as a custom run, contact customer service

Description

Performance Characteristics
Product Type FEP Tubing
Tube O.D. (inch) 0.094 - 1.000
Tube O.D. (mm) 2.4 - 25
Tube I.D. (inch) 0.031 - 0.875
Tube I.D. (mm) 0.79 - 22
Tube Wall Thickness (inch) 0.031 - 0.062
Tube Wall Thickness (mm) 0.79 - 1.19
Maximum Operating Pressure (psi) 80 - 630
Maximum Operating Pressure (bar) 6 - 43
Minimum Burst Pressure (psi) 400 - 3150
Minimum Burst Pressure (bar) 28 - 217
Minimum Bend Radius (inch) 3/8 - 8
Minimum Bend Radius (mm) 6 - 203
Minimum Working Temperature (F) -450
Minimum Working Temperature (C) -268
Maximum Working Temperature (F) 400
Maximum Working Temperature (C) 204
Compatible Fittings Compression, Compression-Align®, Fast & Tite, TrueSeal™
Color Natural
Tubing Material FEP
Industry Standards -AMS 3653E-ASTM D3296-98-FDA Compliant-USP Class VI Compliant-RoHs-VW-1, UL-83
Tube Type Industrial Wall, Heavy Wall
Application Fluid Transfer, Food & Beverage, Gas Sampling, Laboratory, Life Science, Water Purification
Media Air, Chemicals, Water
Style Smoothbore

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433