No image available
No image available
Your request is being processed.
687563
Plastic and Fluoropolymer Tubing

Flexible Nylon Tubing - N/NB Series

Flexible Nylon Tubing is made from abrasion resistant, heat and light stabilized nylon and operates up to 200°F. It exhibits low-level water absorption and is chemically resistant.

Flexible Nylon Tubing is made from abrasion resistant, heat and light stabilized nylon and operates up to 200°F. It exhibits low-level water absorption and is chemically resistant.

Choose attributes to view part number:

Reset Attributes
Description

Flexible Nylon Tubing is uses high-grade resins for strength and flexibility for routing in tight spaces. A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur. Black tubing is suggested for use in sunlit areas and in close proximity to high ultraviolet light sources.

Applications
-Robotics
-Machine tool
-General pneumatics
-Lubrication
-Petroleum-based chemical transfer
-Pest control lines

Colors
NN - Natural
NB - Black
BLU - Blue
GRN - Green
RED - Red
YEL - Yellow

Note
- Working and burst pressures figured at at 73°F /23°C
- The wall thickness is for reference only
- Packaged on reels
- A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure

Description

Performance Characteristics
Tube O.D. (inch) 0.125 - 0.500
Tube O.D. (mm) 3.2 - 12.7
Tube I.D. (inch) 0.064 - 0.375
Tube I.D. (mm) 1.6 - 9.5
Tube Wall Thickness (inch) 0.016 - 0.124
Tube Wall Thickness (mm) 0.41 - 3.2
Maximum Working Pressure (psi) 250 - 500
Maximum Working Pressure (bar) 17.2 - 21.4
Minimum Burst Pressure (psi) 1000 - 2000
Minimum Burst Pressure (bar) 69 - 137.9
Minimum Bend Radius (inch) 1/4 - 1 1/4
Minimum Bend Radius (inch) 1/4 - 1 1/4
Minimum Bend Radius (mm) 4.6 - 28.7
Minimum Bend Radius (mm) 4.6 - 31.8
Minimum Working Temperature (F) -65
Minimum Working Temperature (C) -54
Maximum Working Temperature (F) 200
Maximum Working Temperature (C) 93
Application Fluid Transfer, Pneumatic, Lubrication, Machine Tool, Robotics
Media Air, Chemicals, Hydraulic Fluid, Lubricant, Pesticides, Water
Compatible Fittings NTA®, Prestomatic, SAE Cartridge, Flow Control, Prestolok, Transmission, TrueSeal™, Compression, Compress-Align®, Poly-Tite, Hi-Duty, Fast & Tite
Tubing Material Nylon
Tube Type Fractional
Style Smoothbore

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433