No image available
No image available
Your request is being processed.
687563
Hose Guards, Protectors, Sleeves and Strain Relievers

Hose Guards

Parflex offers several hose guards to prolong the life of hoses that are exposed to rugged operating conditions.

Parflex offers several hose guards to prolong the life of hoses that are exposed to rugged operating conditions.

Choose attributes to view part number:

Reset Attributes
Description

In addition to porteching the hose from abrasion and cutting, hose guard limit the bending radius which prevents leaking.

Hose guards are available in several styles:

PV - Clear Vinyl Hose Guard
HBR - Hose Bend Restrictor
5CNG/CNGLT - Black Vinyl CNG Hose Guard
SSG & PSG - Pre-made Spring Guards
SG - Steel Spring Guards
AG - Flat Steel Armor Guards
PSG - Spiral Guard

Description

Performance Characteristics
Style PV - Clear Vinyl Hose Guard HBR - Hose Bend Restrictor 5CNG/CNGLT - Black Vinyl CNG Hose Guard SSG & PSG - Pre-made Spring Guards SG - Steel Spring Guards AG - Flat Steel Armor Guards PSG - Spiral Guard
Hose Size Range (mm) 5 - 150
Standard Package Length (ft) 10 - 100
Length (inch) 05-Jul
Material Black Elastomer; Black Vinyl; Clear Vinyl; Plastic; Plated, Hard-drawn steel wire

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433