No image available
No image available
Your request is being processed.
687563
General Hydraulic Thermoplastic Hose

Non-Conductive Hose - 518C

Non conductive hose handles maximum impulse life. Designed for medium pressure hydraulic service where exposure and contact with high voltage may occur. Twinline available.

Non conductive hose handles maximum impulse life. Designed for medium pressure hydraulic service where exposure and contact with high voltage may occur. Twinline available.

Choose attributes to view part number:

Reset Attributes
Description

518C offers maximum impulse life without loss of flexibility. Lay lines on this hose will have both ANSI and SAE maximum working pressure listed. ”
Sizes 3/16” and 1/4” working pressure are reduced to 3,000 and 2,750 PSI respectively when using field attachable couplings.

Construction
Tube: Copolyester
Reinforcement: Fiber
Cover: Proprietary Blend (PFX)

Temperature Range:
-40°F to +212°F (-40°C to +100°C)
(Limited to +135°F (+57°C) for synthetic hydraulic fluids and water-based fluids)

Min. Burst Pressure:
4:1 Design Factor is required if hose failure will result in movement of aerial device
3:1 Design Factor is acceptable if hose failure will not result in movement of aerial device

Colors
Orange

Notes
- Maximum Working Pressure rated per ANSI A92.2. For SAE 100R7 rating, view Catalog 4660
- Working and burst pressures figured at at 73°F /23°C
- Hose I.D. is nominal
- Hose O.D. is maximum
- Non-perforated cover
- Field Attachable Fittings are not intended for use on hose that has previously been in service

Description

Performance Characteristics
Hose I.D. (inch) 1/8 - 1
Hose I.D (mm) 3 - 25
Maximum Working Pressure (psi) 1,330 - 3,250
Maximum Working Pressure (MPa) 9.2 - 22.4
Compatible Fittings 51, 55, 56, 57, 58 - dependent on hose size
Minimum Working Temperature (F) -40
Minimum Working Temperature (C) -40
Maximum Working Temperature (F) 212
Maximum Working Temperature (C) 100
Minimum Bend Radius (inch) 1/2 - 8
Minimum Bend Radius (mm) 13 - 203
Industry Standards SAE J517 for less than 50 micro-amps leakage under 75,000 volts per ft., SAE 100R7 - dependent on hose size
Media Hydraulic Fluid
Application Aerial Lift, Hydraulics, Mobile Equipment
Hose Type Non Conductive
Color Orange
Vacuum Rating (inch of Hg) 28

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433