Parflex Division Products Products from parker include

: Default
Sort By Product Attributes
Tube Type

Tube Type

Core Type

Core Type

Core Material

Core Material

Inside Diameter (inch)

Inside Diameter (inch)

Application

Application

Type

Type

Brand

Brand

Technology

Technology

???ACCE_Region_Product_List???
Parflex Division Products ( 1 - 20 of 165 )
Switch to list view
List
Switch to grid view
Grid
  • 1
  • 2
  • ...
  • 9
Next Page
  • 1
  • 2
  • ...
  • 9
Next Next Page
Compare Selected
Product Listing

A Parker Fifth Wheel Slider Coil is a universal slider coil for a tractor-to-trailer connections.

Parker’s NoMar™ Fast-Stor® Coiled Air Hose is manufactured from a durable, abrasion-resistant transparent blue polyurethane. It has a long service life in various rugged and heavy-duty industrial pneumatic applications.

CH - Temptrace™ electric heat trace tubing is intended for high temperature maintenance up to 400°F (204°C) in applications that involve analyzer, impulse and instrument lines, small diameter process lines, stack gas sampling lines and utility lines.

CL Temptrace™ electric trace tubing is designed to maintain temperatures up to 250°F (121°C) and withstand internal exposure up to 400°F (204°C) for freeze protection, viscosity maintenance and low process temperature maintenance applications.

SL-Temptrace™ electric trace tubing bundles deliver freeze protection and provide low temperature maintenance for gases, liquids and other viscous materials in chemical processing and refinery applications.

PTFE Beading is a small diameter rod used in high temperature applications or applications where chemicals are present.

Fast-Stor® Dura-Flex™ is a twin-lined non-conductive hydraulic tool hose for aerial lift trucks in the utility market. The coiled design offers excellent flexibility, even in cold temperatures and it is self-retracting.

4:1 PTFE Heat Shrink Tubing has the largest expansion ratio available in a PTFE shrink tubing, enabling it to provide a protective covering for irregular shaped objects.

Self-regulating Temptrace™ insulated tubing bundles provide freeze protection and high temperature maintenance for gases, liquids and other process materials.

ETFE 1.5/1 Heat Shrink Tubing is similar to FEP heat shrink except it offers a greater tensile strength. It is well suited for applications where increased abrasion resistance is needed.

Parflex Temptube® is thermally insulated and protected with a flexible, flame-resistant PVC jacket to provide an economical method for conveying steam and hot materials through a plant with minimal heat loss.

PTFE Spiral wrap provides harnessing for wires and cable while allowing leads at various points.

Parflex IS - Intermittent Steam Purge Bundles are designed for freeze protection and periodic high-temperature steam purge.

CS-Continuous Steam Purge Bundles for continuous, high-temperature steam purge up to 1100°F (593°C). Bundles are thermally insulated for freeze protection in operating environments with harsh conditions.

Parflex HT - Heavy Steam Trace Bundles are designed for use in pressure transmission applications and analyzer sample lines carrying heavy oils or distillates, gases or vapors.

LT Temptrace™ bundles are designed with single or multiple process tubes, a thermal insulation for minimum heat loss and a flame-resistant jacket for added protection; ideal for simple instrument line freeze protection and viscosity maintenance.

Multitube® Metal and Plastic Tubing Bundles save space, reduce installation costs and offer protection in various industrial plant, robotics and laboratory applications.

Analyzer Bundles for use in Continuous Emissions Monitoring Systems (CEMS) and probe control applications.

Mineral Insulated Tubing is specially designed to maintain temperatures as high as 900°F (482°C) and withstand a maximum internal exposure of 1000°F (538°C) for various process control and analyzer systems applications.

Electric splice or tee connection kit for SL and SH Series Self-Regulating Temptrace™ Bundles.

Switch to list view
List
Switch to grid view
Grid
  • 1
  • 2
  • ...
  • 9
Next Page
  • 1
  • 2
  • ...
  • 9
Next Next Page

Contact Us

Parker Hannifin Corporation
Parflex Division
1300 N Freedom Street
Ravenna, OH 44266 USA
Phone +1 (330) 296-2871
Fax  +1 (330) 296-8433