No image available
No image available
Your request is being processed.
687563
Fluoropolymer Hose

PTFE High Pressure Hose Assemblies

PTFE High Pressure Hose, with Stainless Steel Braid, operates from 3,000 psi up to 5,500 psi, depending on style. Factory made assemblies only.

PTFE High Pressure Hose, with Stainless Steel Braid, operates from 3,000 psi up to 5,500 psi, depending on style. Factory made assemblies only.

Choose attributes to view part number:

Reset Attributes
Description

Parker high pressure assemblies have a static dissipating liner to provide a path of continuity to the end fittings for applications where flow induced electrostatic charges could occur and potentially damage the hose assembly. The PTFE core tube offers excellent chemical compatibility, resists moisture and because PTFE minimizes friction, pressure drops and deposits are minimized as well.

Hose designs available are:

943B - 3,000 psi
944B - 4,000 - 4,500 psi
950B - 4,000 psi
955B - 5,500 psi

Applications
-High temp hydraulic applications
-Chemical transfer
-Compressed air/gases

Construction
Tube: Black static-dissipative PTFE
Reinforcement: 304 Stainless Steel braid

Notes
- Factory-made assemblies only
- 943B, 944B and 955B - Not suggested for steam-cold water cycling applications
- Working and burst pressures figured at at 73°F /23°C
- Hose I.D. is nominal

Description

Performance Characteristics
Dash Number -4 to -16
Hose I.D. (inch) 15/64 - 29/32
Hose I.D (mm) 6 - 23
Maximum Working Pressure (psi) 3,000 - 5,500
Maximum Working Pressure (MPa) 20.7 - 37.9
Compatible Fittings 94, 95 - dependent on style
Minimum Working Temperature (F) -65
Minimum Working Temperature (C) -54
Maximum Working Temperature (F) 400
Maximum Working Temperature (C) 204
Minimum Bend Radius (inch) 6.50 - 9.63
Minimum Bend Radius (mm) 38 - 245
Media Adhesive, Air, Chemicals, Hydraulic Fluid, Oil, Water
Applications Adhesive Dispensing, Chemical Transfer, Compressed Air/Gases, Foam Mixers, High Temp Hydraulics, High Temp Applications
Hose Type PTFE Hose, High Pressure Smoothbore
Hose Style Static Dissipative
Color Silver
Maximum Hose O.D. (mm) 10 - 34

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433