No image available
No image available
Your request is being processed.
687563
Specialty Hose

SCR Hose for DEF Transfer

Electrically Heated SCR Hose Assemblies are designed for heating and conveying DEF (Diesel Exhaust Fluid) throughout the SCR system on commercial vehicles.

Roll On To Zoom


Electrically Heated SCR Hose Assemblies are designed for heating and conveying DEF (Diesel Exhaust Fluid) throughout the SCR system on commercial vehicles.

Hose Type: Transportation, SCR
Hose Type: Transportation, SCR

Part Number

SCR

Description

With Electrically Heated SCR Hose Assemblies from Parker's Parflex Division, a cleaner exhaust system means a cleaner environment. Designed for heating and conveying DEF (Diesel Exhaust Fluid) throughout the SCR system on commercial vehicles, Parflex hoses are made to handle both on-road and off-road applications while helping you stay Tier IV and EPA '10 compliant. Combine these hoses with other high value Parflex fluid conveyance products (pilot lines, grease lines, hydraulic hoses, etc.) so your customer can enjoy best in class durability and performance.

SCR hoses are available with several different options. These include, but are not limited to: different electrical connectors, including options for heat and abrasion shield over lead wires; 1/4, 5/16, and 3/8 fittings; wide variety of lengths; 12V or 24V; etc. Parflex also has designs for other sizes and core tubes for SCR hoses. These designs ensure that Parflex hoses can be utilized on SCR systems from multiple suppliers.

• Nylon core products in 6mm and 4mm I.D.
• 6mm Nylon is the current standard product
• EPDM core products in 4mm and 5.5mm (used in systems without fluid purge)

For complete product overview, visit www.scrhose.com

Description

Performance Characteristics
Hose Type Transportation, SCR
Application DEF conveyance, Mobile Equipment, Transportation
Media DEF Fluid

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433