No image available
No image available
Your request is being processed.
687563
Plastic and Fluoropolymer Tubing

Spark Resistant Polyethylene Tubing - PEFR Series

Flame resistant polyethylene tubing features excellent stress crack resistance and is certified to UL 94-V2.

Flame resistant polyethylene tubing features excellent stress crack resistance and is certified to UL 94-V2.

Choose attributes to view part number:

Reset Attributes
Description

Flame resistant  tubing features excellent stress crack resistance and is certified to UL 94-V2.  It also meets ASTM D-1693 (10% GEPA) for stress crack resistance.

Certifications
UL 94 V-2
ASTM D-1693 (10% IGEPAL) for stress crack resistance

Applications
Pneumatic controls in HVAC applications
Weld spatter/spark environments

Colors
 Black

Note
- Working and burst pressures figured at at 73°F /23°C
- The wall thickness is for reference only
- A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure

Description

Performance Characteristics
Tube O.D. (inch) 5/32 - 1/2
Tube O.D. (mm) 4 - 12.7
Tube I.D. (inch) 0.096 - 0.375
Tube I.D. (mm) 2.4 - 9.5
Tube Wall Thickness (inch) 0.030 - 0.062
Tube Wall Thickness (mm) 0.76 - 1.6
Maximum Working Pressure (psi) 100 - 185
Maximum Working Pressure (bar) 6.9 - 12.8
Minimum Burst Pressure (psi) 400 - 740
Minimum Burst Pressure (bar) 27.6 - 51
Minimum Bend Radius (inch) 1/2 - 1 3/4
Minimum Bend Radius (mm) 12.7 - 39.1
Minimum Working Temperature (F) -85
Minimum Working Temperature (C) -65
Maximum Working Temperature (F) 150
Maximum Working Temperature (C) 66
Application Pneumatic
Media Air
Compatible Fittings Compression, Compress-Align®, Poly-Tite, Hi-Duty, Fast & Tite, Flow Control, Prestolok, Dubl-Barb®
Color Black
Tubing Material Polyethylene
Tube Type Fractional
Style Smoothbore

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433