Condition Sensors Products from parker include

: Default
Sort By Product Attributes
Weight (kg)

Weight (kg)

Minimum Operating Temperature (C)

Minimum Operating Temperature (C)

Minimum Operating Temperature (F)

Minimum Operating Temperature (F)

Maximum Operating Temperature (C)

Maximum Operating Temperature (C)

Maximum Operating Temperature (F)

Maximum Operating Temperature (F)

Maximum Operating Pressure (bar)

Maximum Operating Pressure (bar)

Maximum Operating Pressure (psi)

Maximum Operating Pressure (psi)

Fluid Compatibility

Fluid Compatibility

Maximum Fluid Temperature (C)

Maximum Fluid Temperature (C)

Maximum Fluid Temperature (F)

Maximum Fluid Temperature (F)

Minimum Fluid Temperature (C)

Minimum Fluid Temperature (C)

Minimum Fluid Temperature (F)

Minimum Fluid Temperature (F)

Connection

Connection

Signal Output

Signal Output

Maximum Working Pressure (bar)

Maximum Working Pressure (bar)

Power Supply

Power Supply

Communication Interface

Communication Interface

???ACCE_Region_Product_List???
Condition Sensors ( 1 - 7 of 7 )
Compare Selected
Product Listing

System 20 monitors, combined with the inline sensor, give the user accurate and instant readings of oil or water low, pressure and temperature without the need to shut down the system.

The Parker Kittiwake Oil Condition Sensor goes beyond normal protection systems.
It monitors the root cause of lubricant and machine failure, putting the user
in control.

Parker Kittiwakes Sensor Suite HMI is able to provide more than 40 parameters in real time and allows the operator to remotely monitor the evolution of any significant change in the lubricant.

Modern mobile equipment calls for a hydraulic fluid ensuring profitable and reliable operation.

Parker Kittiwakes Ferrous Wear Meter (FWM) detects metal particles in an oil samples taken from lubricated machinery.

Parker Kittiwakes Power Plant Lab is aimed specifically at diesel power plant installations in remote and often inhospitable locations

Parker Kittiwakes Fuel and Lube lab gives the ability to test oil and fuel on-site, at the point of use, enables ships crew to conduct oil and bunker fuel testing quickly and easily.

Contact Us

Hydraulic & Fuel Filtration Division
Hydraulic & Fuel Filtration - NA
16810 Fulton County Rd 2
Metamora
OH
USA
43540
Phone 1 419 644 4311
Fax  1 419 644 6205