Engine Air Filters Products from parker include

: Default
Sort By Product Attributes
Brand

Brand

Brand

Brand

Type

Type

Weight (lbs)

Weight (lbs)

Weight (kg)

Weight (kg)

Maximum Flow Rate (SCFM)

Maximum Flow Rate (SCFM)

Maximum Flow Rate (m3/min)

Maximum Flow Rate (m3/min)

Application

Application

Markets

Markets

Height (inch)

Height (inch)

Height (mm)

Height (mm)

Weight (lb)

Weight (lb)

???ACCE_Region_Product_List???
Engine Air Filters ( 1 - 13 of 13 )
Compare Selected
Product Listing

The 30/30 WR Water Resistant Air Filter from Parker is a medium efficiency ASHRAE pleated air filter, offering protection from water and particulate contaminants. Suitable for use in locomotive, mass transit, and marine applications.

Parker's RF-180 bag filters offer a truly innovative design. Providing long life protection for combustion air on locomotives, gen-sets, and other applications that demand a high air flow, the RF-180 bag filter offers proven performance.

RC Dynacell air filter elements offer unmatched protection for locomotive intake air. Their pleated media design stops the smallest particles from entering the engine and causing wear.

Racor AFM Series Marine Air Filters / Silencers improve engine performance by removing airborne contaminants present inside and outside the vessel. The unique design of the filter also reduces turbo noise and can be serviced without tools.

The unique construction of the Pamic® filter with its exclusive mechanical pleat separation, provides more usable filter area than any competitive air cleaner, thus offering longer filter life.

The Parker Monoclone Inertial Air Filter is self-cleaning and environmentally friendly. Featuring a compact, lightweight design, it offers configuration flexibility. An ideal air filtration solution for applications with high dust concentrations.

Parker's Dynavane Self-cleaning Inertial Air Filter is compact, self-cleaning, and environmentally friendly. Designed to handle large volumes of air at high velocities, this filter provides long, trouble-free service under the most difficult conditions.

Parker has experience in providing air filtration solutions producing a wide range of Bag Holders for fiber glass “baggie” type engine filters. The BHL series is used for the more common 28-inch, and the BHS type is used for the smaller 22-inch.

Parker's R/C DynaCell air filters offer unmatched protection for large diesel engine intake air. The R/C DynaCell Holders are custom designed to suit size and engine requirements.

The Parker Farr Oil Bath Air Filter is designed to give the maximum amount of filtering area within the smallest possible space. It also performs efficiently in harsh environments and operating conditions for large mobile and stationary diesel engines.

The Parker Farr Pulse Filter is a high efficiency air filtration system designed for use in extremely dusty environments. Combining filtration concepts (reverse pulse cleaning & scavenger air) makes this an ideal system for desert or mining applications.

The Parker Farr Roto Air is an inertial air separator, compact, self-cleaning and environmentally friendly. These units are used to purify the air used in cooling systems on gas turbines.

Parker Farr's T Dynacell air filters Offer Unmatched Protection for Engine Intake Air. A Cost Effective Design and Unparalleled Engine Protection makes the High Efficiency T Dynacell an Ideal filter choice for Multiple Applications.

Contact Us

Hydraulic & Fuel Filtration Division
Hydraulic & Fuel Filtration - NA
16810 Fulton County Rd 2
Metamora
OH
USA
43540
Phone 1 419 644 4311
Fax  1 419 644 6205