High Pressure In-Line Duplex Filter - 22PD-32PD Series | Product Series

Filter by

    No filters selected

Flow Rate

Bypass Valve Pressure Rating

Connection Type

Filter Element Type

Micron Rating

Options

Indicator Type

Indicator Pressure Setting

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure In-Line Duplex Filter - 22PD-32PD Series

High Pressure In-Line Duplex Filter - 22PD-32PD Series

The 22PD-32PD Series High Pressure Duplex Filters are specially designed to offer continuous operation, even during element change.

Technical Specifications

  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Industrial Manufacturing Equipment
    Off-Road Transport
  • Application: Hydraulic Filtration
  • Technology: Filtration, Hydraulics
  • Product Type: Hydraulic Filter
  • Product Series: 22PD-32PD
  • Housing Material: Iron/Steel
  • Mounting Type: Inline
  • For Fluid Type: Mineral and vegetable oils and some synthetic oils
  • Operating Pressure: up to 210 bar, 3045 psi
  • Operating Temperature: -40 to 100 °C (Seal Material Nitrile), -20 to 120 °C (Seal Material Fluoroelastomer)
  • Maximum Flow Rate: 210 L/min
  • Seal Material: Nitrile of Fluoroelastomer
Safety Warning

Full Product Description

The 22PD-32PD Series is a high pressure filter with a wide application capability. It is designed to offer continuous operation during element change.

The 22PD-32PD Series utilizes a duplex design with integrated balancing valve and vent ports. A changeover valve operates on the upstream side of the filter, ensuring continuous filtration and a contamination free system.

Glass fibre filtration media is applied as standard.

Product Features:
• 22PD-32PD utilizes a duplex design with integrated balancing valve and vent ports.
• Microglass III glass fibre media is standard.
• Maximum pressure 210 bar. Maximum flow 260 l/min.
• Designed to offer continuous operation during element change.

Typical Applications:
• Ship steering systems
• Continuously operating industrial systems
• High pressure, high flow flushing systems

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

Literature and Reference Materials
BROCHURE]-22PD-32PD Series
×
Products Flow Rate Bypass Valve Pressure Rating Connection Type Filter Element Type Micron Rating Options Indicator Type Indicator Pressure Setting Seal Material
32PD210QBT1KR241 0 to 250 l/min 3.5 bar 1½" SAE-3000M 10Q Microglass 10 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
32PD210QHBF1MG202 0 to 150 l/min No bypass G1¼" 10QH High Collapse 10 µm No Bypass Electronic 4 LED, PNP, N.O. 5.0 bar Nitrile
32PD210QHBT1MR242 0 to 150 l/min No bypass 1½" SAE-3000M 10QH High Collapse 10 µm No Bypass Electrical N.O./N.C. 5.0 bar Nitrile
32PD220QBM3KR241 0 to 260 l/min 3.5 bar 1½" SAE-3000M 20Q Microglass 20 µm With Bypass Visual 2.5 bar Nitrile
32PD220QBT1KR241 0 to 260 l/min 3.5 bar 1½" SAE-3000M 20Q Microglass 20 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
22PD210QBM3KG161 0 to 130 l/min 3.5 bar G1" 10Q Microglass 10 µm With Bypass Visual 2.5 bar Nitrile
22PD220QBM3KG161 0 to 140 l/min 3.5 bar G1" 20Q Microglass 20 µm With Bypass Visual 2.5 bar Nitrile
22PD210QBT1KG161 0 to 130 l/min 3.5 bar G1" 10Q Microglass 10 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
22PD220QBT1KG161 0 to 140 l/min 3.5 bar G1" 20Q Microglass 20 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
32PD210QBM3KG201 0 to 250 l/min 3.5 bar G1¼" 10Q Microglass 10 µm With Bypass Visual 2.5 bar Nitrile
32PD220QBM3KG201 0 to 260 l/min 3.5 bar G1¼" 20Q Microglass 20 µm With Bypass Visual 2.5 bar Nitrile
32PD210QBT1KG201 0 to 250 l/min 3.5 bar G1¼" 10Q Microglass 10 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
32PD220QBT1KG201 0 to 260 l/min 3.5 bar G1¼" 20Q Microglass 20 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
22PD102QBM3KG161 0 to 80 l/min 3.5 bar G1" 02Q Microglass 2 µm With Bypass Visual 2.5 bar Nitrile
22PD102QBT1KG161 0 to 80 l/min 3.5 bar G1" 02Q Microglass 2 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
22PD105QBM3KG161 0 to 90 l/min 3.5 bar G1" 05Q Microglass 5 µm With Bypass Visual 2.5 bar Nitrile
22PD105QBNKG161 0 to 90 l/min 3.5 bar G1" 05Q Microglass 5 µm With Bypass n/a No indicator Nitrile
22PD105QBPKG161 0 to 90 l/min 3.5 bar G1" 05Q Microglass 5 µm With Bypass No indicator, port plugged No indicator Nitrile
22PD105QBT1KG161 0 to 90 l/min 3.5 bar G1" 05Q Microglass 5 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
22PD105QHBT1MG162 0 to 50 l/min No bypass G1" 05QH High Collapse 5 µm No Bypass Electrical N.O./N.C. 5.0 bar Nitrile
22PD105QVPKG161 0 to 90 l/min 3.5 bar G1" 05Q Microglass 5 µm With Bypass No indicator, port plugged No indicator Fluoroelastomer
22PD105QVT1KG161 0 to 90 l/min 3.5 bar G1" 05Q Microglass 5 µm With Bypass Electrical N.O./N.C. 2.5 bar Fluoroelastomer
22PD110QBF1KG161 0 to 100 l/min 3.5 bar G1" 10Q Microglass 10 µm With Bypass Electronic 4 LED, PNP, N.O. 2.5 bar Nitrile
22PD110QBM3KG161 0 to 100 l/min 3.5 bar G1" 10Q Microglass 10 µm With Bypass Visual 2.5 bar Nitrile
22PD110QBT1KG161 0 to 100 l/min 3.5 bar G1" 10Q Microglass 10 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
22PD110QHBPXR202 0 to 80 l/min No bypass 1¼" SAE-3000M 10QH High Collapse 10 µm No Bypass No indicator, port plugged No indicator Nitrile
22PD120QBM3KG161 0 to 120 l/min 3.5 bar G1" 20Q Microglass 20 µm With Bypass Visual 2.5 bar Nitrile
22PD120QBPKG161 0 to 120 l/min 3.5 bar G1" 20Q Microglass 20 µm With Bypass No indicator, port plugged No indicator Nitrile
22PD120QBT1KG161 0 to 120 l/min 3.5 bar G1" 20Q Microglass 20 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
22PD120QVT1KG161 0 to 120 l/min 3.5 bar G1" 20Q Microglass 20 µm With Bypass Electrical N.O./N.C. 2.5 bar Fluoroelastomer
22PD202QBT1KG161 0 to 100 l/min 3.5 bar G1" 02Q Microglass 2 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
22PD202QHBT1MG162 0 to 80 l/min No bypass G1" 02QH High Collapse 2 µm No Bypass Electrical N.O./N.C. 5.0 bar Nitrile
22PD205QBM3KG161 0 to 120 l/min 3.5 bar G1" 05Q Microglass 5 µm With Bypass Visual 2.5 bar Nitrile
22PD205QBM3KR201 0 to 120 l/min 3.5 bar 1¼" SAE-3000M 05Q Microglass 5 µm With Bypass Visual 2.5 bar Nitrile
22PD205QBPKG161 0 to 120 l/min 3.5 bar G1" 05Q Microglass 5 µm With Bypass No indicator, port plugged No indicator Nitrile
22PD205QBT1KG161 0 to 120 l/min 3.5 bar G1" 05Q Microglass 5 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
22PD205QHBPXG162 0 to 100 l/min No bypass G1" 05QH High Collapse 5 µm No Bypass No indicator, port plugged No indicator Nitrile
22PD205QVT1KG161 0 to 120 l/min 3.5 bar G1" 05Q Microglass 5 µm With Bypass Electrical N.O./N.C. 2.5 bar Fluoroelastomer
22PD210QBF3KG161 0 to 130 l/min 3.5 bar G1" 10Q Microglass 10 µm With Bypass Electronic 4 LED, PNP, N.C. 2.5 bar Nitrile
22PD210QBM3KR201 0 to 130 l/min 3.5 bar 1¼" SAE-3000M 10Q Microglass 10 µm With Bypass Visual 2.5 bar Nitrile
22PD210QBPKG161 0 to 130 l/min 3.5 bar G1" 10Q Microglass 10 µm With Bypass No indicator, port plugged No indicator Nitrile
22PD210QHBPXG162 0 to 120 l/min No bypass G1" 10QH High Collapse 10 µm No Bypass No indicator, port plugged No indicator Nitrile
22PD210QHBPXR202 0 to 120 l/min No bypass 1¼" SAE-3000M 10QH High Collapse 10 µm No Bypass No indicator, port plugged No indicator Nitrile
22PD210QHBT1MG162 0 to 120 l/min No bypass G1" 10QH High Collapse 10 µm No Bypass Electrical N.O./N.C. 5.0 bar Nitrile
22PD210QHBT1MR202 0 to 120 l/min No bypass 1¼" SAE-3000M 10QH High Collapse 10 µm No Bypass Electrical N.O./N.C. 5.0 bar Nitrile
22PD220QBPKG161 0 to 140 l/min 3.5 bar G1" 20Q Microglass 20 µm With Bypass No indicator, port plugged No indicator Nitrile
22PD220QBT1KR201 0 to 140 l/min 3.5 bar 1¼" SAE-3000M 20Q Microglass 20 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
22PD220QHBPXG162 0 to 130 l/min No bypass G1" 20QH High Collapse 20 µm No Bypass No indicator, port plugged No indicator Nitrile
32PD102QBM3KG201 0 to 130 l/min 3.5 bar G1¼" 02Q Microglass 2 µm With Bypass Visual 2.5 bar Nitrile
32PD105QBF2KG201 0 to 160 l/min 3.5 bar G1¼" 05Q Microglass 5 µm With Bypass Electronic 4 LED, NPN, N.O. 2.5 bar Nitrile
32PD105QBM3KG201 0 to 160 l/min 3.5 bar G1¼" 05Q Microglass 5 µm With Bypass Visual 2.5 bar Nitrile
32PD105QBM3KR241 0 to 160 l/min 3.5 bar 1½" SAE-3000M 05Q Microglass 5 µm With Bypass Visual 2.5 bar Nitrile
32PD105QBPKG201 0 to 160 l/min 3.5 bar G1¼" 05Q Microglass 5 µm With Bypass No indicator, port plugged No indicator Nitrile
32PD105QBT1KG201 0 to 160 l/min 3.5 bar G1¼" 05Q Microglass 5 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
32PD105QHBT1MG202 0 to 100 l/min No bypass G1¼" 05QH High Collapse 5 µm No Bypass Electrical N.O./N.C. 5.0 bar Nitrile
32PD110QBF3KG201 0 to 150 l/min 3.5 bar G1¼" 10Q Microglass 10 µm With Bypass Electronic 4 LED, PNP, N.C. 2.5 bar Nitrile
32PD110QBM3KG201 0 to 150 l/min 3.5 bar G1¼" 10Q Microglass 10 µm With Bypass Visual 2.5 bar Nitrile
32PD110QBM3KR241 0 to 150 l/min 3.5 bar 1½" SAE-3000M 10Q Microglass 10 µm With Bypass Visual 2.5 bar Nitrile
32PD110QBT1KG201 0 to 150 l/min 3.5 bar G1¼" 10Q Microglass 10 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
32PD120QBM3KG201 0 to 190 l/min 3.5 bar G1¼" 20Q Microglass 20 µm With Bypass Visual 2.5 bar Nitrile
32PD120QBT1KG201 0 to 190 l/min 3.5 bar G1¼" 20Q Microglass 20 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
32PD120QBT1KR241 0 to 190 l/min 3.5 bar 1½" SAE-3000M 20Q Microglass 20 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
32PD202QBF2KG201 0 to 180 l/min 3.5 bar G1¼" 02Q Microglass 2 µm With Bypass Electronic 4 LED, NPN, N.O. 2.5 bar Nitrile
32PD202QBM3KG201 0 to 180 l/min 3.5 bar G1¼" 02Q Microglass 2 µm With Bypass Visual 2.5 bar Nitrile
32PD202QBM3KR241 0 to 180 l/min 3.5 bar 1½" SAE-3000M 02Q Microglass 2 µm With Bypass Visual 2.5 bar Nitrile
32PD202QHBM3MR242 0 to 100 l/min No bypass 1½" SAE-3000M 02QH High Collapse 2 µm No Bypass Visual 5.0 bar Nitrile
32PD205QBM3KG201 0 to 210 l/min 3.5 bar G1¼" 05Q Microglass 5 µm With Bypass Visual 2.5 bar Nitrile
32PD205QBM3KR241 0 to 210 l/min 3.5 bar 1½" SAE-3000M 05Q Microglass 5 µm With Bypass Visual 2.5 bar Nitrile
32PD205QBT1KG201 0 to 210 l/min 3.5 bar G1¼" 05Q Microglass 5 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
32PD205QBT1KR241 0 to 210 l/min 3.5 bar 1½" SAE-3000M 05Q Microglass 5 µm With Bypass Electrical N.O./N.C. 2.5 bar Nitrile
32PD205QHBT1MG202 0 to 140 l/min No bypass G1¼" 05QH High Collapse 5 µm No Bypass Electrical N.O./N.C. 5.0 bar Nitrile
32PD205QVM3KG201 0 to 210 l/min 3.5 bar G1¼" 05Q Microglass 5 µm With Bypass Visual 2.5 bar Fluoroelastomer
32PD205QVPKG201 0 to 210 l/min 3.5 bar G1¼" 05Q Microglass 5 µm With Bypass No indicator, port plugged No indicator Fluoroelastomer
32PD205QVT1KR241 0 to 210 l/min 3.5 bar 1½" SAE-3000M 05Q Microglass 5 µm With Bypass Electrical N.O./N.C. 2.5 bar Fluoroelastomer
32PD210QBF3KG201 0 to 250 l/min 3.5 bar G1¼" 10Q Microglass 10 µm With Bypass Electronic 4 LED, PNP, N.C. 2.5 bar Nitrile
32PD210QBM3KR241 0 to 250 l/min 3.5 bar 1½" SAE-3000M 10Q Microglass 10 µm With Bypass Visual 2.5 bar Nitrile
32PD210QBPKG201 0 to 250 l/min 3.5 bar G1¼" 10Q Microglass 10 µm With Bypass No indicator, port plugged No indicator Nitrile
32PD210QBPKR241 0 to 250 l/min 3.5 bar 1½" SAE-3000M 10Q Microglass 10 µm With Bypass No indicator, port plugged No indicator Nitrile
32PD210QBT1KG201S10 0 to 250 l/min 3.5 bar G1¼" 10Q Microglass 10 µm With Bypass + HFC liquids Electrical N.O./N.C. 2.5 bar Nitrile
32PD220QBT1MR241S16 0 to 260 l/min 5.0 bar 1½" SAE-3000M 20Q Microglass 20 µm With Bypass + 3.1 material certificate + pressure test Electrical N.O./N.C. 5.0 bar Nitrile
32PD274WBPKG201S08 0 to 300 l/min 3.5 bar G1¼" 75W wire mesh 75 µm With Bypass No indicator, port plugged No indicator Nitrile
22PD110QBPKG161 0 to 100 l/min 3.5 bar G1" 10Q Microglass 10 µm With Bypass No indicator, port plugged No indicator Nitrile
22PD120QBT1MG161 0 to 120 l/min 5.0 bar G1" 20Q Microglass 20 µm With Bypass Electrical N.O./N.C. 3.5 bar Nitrile
22PD120QVF1MG162 0 to 120 l/min No bypass G1" 20Q Microglass 20 µm No Bypass Electronic 4 LED, PNP, N.O. 5.0 bar Fluoroelastomer
22PD205QHVPXG162 0 to 100 l/min No bypass G1" 05QH High Collapse 5 µm No Bypass No indicator, port plugged No indicator Fluoroelastomer
22PD2125WBM3KG161 0 to 150 l/min 3.5 bar G1" 125W metal mesh 125 µm With Bypass Visual 2.5 bar Nitrile
22PD220QBPMG161 0 to 140 l/min 5.0 bar G1" 20Q Microglass 20 µm With Bypass No indicator, port plugged No indicator Nitrile
22PD220QBT1MG161 0 to 140 l/min 5.0 bar G1" 20Q Microglass 20 µm With Bypass Electrical N.O./N.C. 3.5 bar Nitrile
32PD102QHVM3KG202 0 to 80 l/min No bypass G1¼" 02QH High Collapse 2 µm No Bypass Visual 2.5 bar Fluoroelastomer
32PD110QBPKG201 0 to 150 l/min 3.5 bar G1¼" 10Q Microglass 10 µm With Bypass No indicator, port plugged No indicator Nitrile
32PD120QBPKG201 0 to 190 l/min 3.5 bar G1¼" 20Q Microglass 20 µm With Bypass No indicator, port plugged No indicator Nitrile
32PD120QBPMG201 0 to 190 l/min 5.0 bar G1¼" 20Q Microglass 20 µm With Bypass No indicator, port plugged No indicator Nitrile
32PD120QHVM3KG202 0 to 180 l/min No bypass G1¼" 20QH High Collapse 20 µm No Bypass Visual 2.5 bar Fluoroelastomer
32PD202QHBT1MG202 0 to 100 l/min No bypass G1¼" 02QH High Collapse 2 µm No Bypass Electrical N.O./N.C. 5.0 bar Nitrile
32PD210QBM3KG201EX 0 to 250 l/min 3.5 bar G1¼" 10Q Microglass 10 µm ATEX certified (Category 2, non-electrical equipment) Visual 2.5 bar Nitrile
32PD210QBM3MG201 0 to 250 l/min 5.0 bar G1¼" 10Q Microglass 10 µm With Bypass Visual 3.5 bar Nitrile
32PD210QBPMG201 0 to 150 l/min 5.0 bar G1¼" 10Q Microglass 10 µm With Bypass No indicator, port plugged No indicator Nitrile
32PD210QHVPXR242 0 to 160 l/min No bypass 1½" SAE-3000M 10QH High Collapse 10 µm No Bypass No indicator, port plugged No indicator Fluoroelastomer
32PD220QBPKG201 0 to 260 l/min 3.5 bar G1¼" 20Q Microglass 20 µm With Bypass No indicator, port plugged No indicator Nitrile
32PD220QBPMG201 0 to 260 l/min 5.0 bar G1¼" 20Q Microglass 20 µm With Bypass No indicator, port plugged No indicator Nitrile
32PD220QHVT1MG202 0 to 190 l/min No bypass G1¼" 20QH High Collapse 20 µm No Bypass Electrical N.O./N.C. 5.0 bar Fluoroelastomer
32PD220QVF1MG202 0 to 260 l/min No bypass G1¼" 20Q Microglass 20 µm No Bypass Electronic 4 LED, PNP, N.O. 5.0 bar Fluoroelastomer

687PDC
C89472