High Pressure Inline/Reverse Flow Filter 50P Series | Product Series

Filter by

    No filters selected

Flow Rate

Filter Element Type

Seal Material

Bypass Valve Pressure Rating

Port Connection Type

Indicator Type

Options

Indicator Pressure Setting

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Inline/Reverse Flow Filter 50P Series

High Pressure Inline/Reverse Flow Filter 50P Series

Parker 50P High Pressure Filter Series is fully customizable with reverse flow capability to meet any system needs. Meeting SAE HF4 Automotive Standards. Max allowable operating pressure 5000 PSI/344.8 BAR and flow rates to 130GPM/492 LPM.

Technical Specifications

  • Mounting Style: Inline
  • Pressure Rating: 5000 psi, 344 bar
  • Flow Rate: 80.0 gal/min, 303.0 L/min, 120.0 gal/min, 454.0 L/min
  • Filter Element Type: 02Q Microglass, 02QH Microglass, 05Q Microglass, 05QH Microglass, 10Q Microglass, 10QH Microglass, 20Q Microglass, 20QH Microglass, cartridge
  • Seal Material: Nitrile, EPR, Fluorocarbon
  • Port Type: 1-3/8" manifold ports on bottom of filter base, SAE-24 straight thread, SAE 1-1/2" code 62 flange
  • Indicator Type: electrical, 3-pin male quick disconnect, left side, electrical indicator with wire leads and conduit connection, left side, visual, left side, electrical indicator with wire leads and conduit connection, right side, visual, right side, plugged ports, left
  • Options: None, Blocked Bypass, Reverse Flow
  • Housing Material: ductile iron
  • For Fluid Type: Mineral and Petroleum Based Fluid , phosphate ester
  • Maximum Operating Temperature: 225 to 375 °F, 107 to 135 °C
  • Weight: 56 lbs (25.4 kg), 77 lbs (34.9 kg), 95 lbs (43 kg), 59 lbs (26.9 kg), 80 lbs (36.3 kg)
  • Compatible Element: 932668Q, 932674Q, 932669Q, 932675Q, 932670Q, 932676Q, 931018Q, 932677Q, 932683Q, 932678Q, 932684Q, 932679Q, 932685Q, 931020Q, 931490Q, 933487Q, 933488Q, 933976Q, 936448Q, 933489Q
  • Product Style: Hydraulic Filter
  • Product Type: Hydraulic Filter
Safety Warning

Full Product Description

Modern high pressure hydraulic systems are demanding. Better controls and long component life are expected. To deliver the high standards of performance, hydraulic components are built with tighter tolerances increasing their sensitivity to contamination.

That's where Parker Pressure Filters come into play. Pressure filters are used to protect downstream components from contamination, protecting these critical components from catastrophic failure. They filter out ingressed contamination before it jams a valve or scores a cylinder. They block pump-generated debris before it gets to servo or proportional valves.

The design objective for all Parker filters is to achieve a sensible balance between cost and performance. Using state of the art technology to arrive at innovative yet practical designs, offers a cost effective option for both OEM's and users alike. Parker Pressure Filters are a key ingredient in meeting today's system demands.

The Parker 50P High Pressure Filter Series allows for each filter to be customized, closely matching any specific system needs. Choose the options which best fit your application. No need to waste money on features you don't need!

Design
The Parker 50P Series High Pressure Filters are base mounted, which provides several possible advantages. The bowl up mounting makes servicing the elements quick and easy. Simply remove the top cover to access the element. A drain port is provided to allow the oil to be removed from filter prior to element servicing. This design reduces the possibility of oil spillage and injury to maintenance personnel.

The Parker 50P Series has optional manifold porting for space saving design that reduces the number of fittings and potential leak points. The porting is also designed to match the installation of many other manufacturers.

Available in single, double, and triple lengths, and utilizes Microglass III media in 2, 5, 10 and 20 microns for the industry's best particle removal efficiency and retention. Most significant to note, the Parker 50P Series meets the SAE HF4 automotive standard, ensuring the safety, quality and effectiveness of products.


50PR Reverse Flow Filter
Also Available: The Parker 50PR - designed specifically for hydrostatic transmission loops because of its capability to handle reverse flow.

Closed circuit HSTs frequently reverse direction causing flow to reverse in the fluid lines. Pressure filters installed between pump and motor must be able to handle reverse flow without having contaminant washed off of the elements and back into the system. To prevent such an occurrence, the filters require the use of internal check valves to direct the flow through the element in one direction and around the element in the other. Parker's internal check valve design minimizes additional pressure loss and eliminates the cost associated with external valves and fittings. Also the internal design keeps the envelope dimensions of the filter to a minimum as can be seen on the installation drawing.


Features and Benefits
• Meets SAE HF4 Specification for Automotive Uses
• O-Ring Seal
• Positive o-ring Sealing for Optimum Element Efficiency
• Plastic End Caps
• Laser Marked for Clear Long-Lasting Identification - Excellent Corrosion Protection
• Spiral Support Cylinders
• High Strength Consistent Support
• Continuous Length Elements Eliminates Leak Points and Increases Surface Area
• Base Mounted Filter
• No brackets required for installation, reducing costs
• Top Access Cover
• Removes element from top, reducing mess
• Lighter than removing the entire bowl
• Visual and Electrical Indicators
• Know exactly when Element service is required
• Drain Port
• Drain all Oil from Assembly Prior to Servicing, Eliminates Cross-Contamination
• Vent Port
• Purges all Trapped Air in Filter, Achieving Maximum Element Performance and Prevents a “Spongy” System
• Microglass III Elements - Available in Four Different Micron Sizes
• Documented Consistent Performance, Backed by Recognized Test Standards – Providing Reliability
• Multi-Layer Media – Offering High Capacity and Efficiency
• Wire Reinforced Pleats – No Performance Loss from Pleat Bunching

Typical Applications
• Automotive specified equipment
• Hydrostatic transmission circuits
• Servo and proportional controls
• Offshore drilling rigs
• Mining equipment
• Power units

Related Documents

×
Products Flow Rate Filter Element Type Seal Material Bypass Valve Pressure Rating Port Connection Type Indicator Type Options Indicator Pressure Setting
50P102QD90XX1 80 gpm (303 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side None 81 psid (5.6 bar)
50P102QDL50XX1 80 gpm (303 lpm) 02Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
50P102QDL90XX1 80 gpm (303 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
50P102QDL90YY1 80 gpm (303 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
50P102QE50PP11 80 gpm (303 lpm) 02Q Microglass Nitrile No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side Blocked Bypass 42 psid (2.9 bar)
50P102QE90PP1 80 gpm (303 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side None 81 psid (5.6 bar)
50P102QEL50PP1 80 gpm (303 lpm) 02Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P102QEL50XX1 80 gpm (303 lpm) 02Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P102QHDL50XX11 80 gpm (303 lpm) 02QH Microglass Nitrile No Bypass 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side Blocked Bypass 42 psid (2.9 bar)
50P102QHEL35PP1 80 gpm (303 lpm) 02QH Microglass Nitrile 35 psi (2.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 30 psid (2.1 bar)
50P102QHEL50XX11 80 gpm (303 lpm) 02QH Microglass Nitrile No Bypass 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
50P102QHEL50YY11 80 gpm (303 lpm) 02QH Microglass Nitrile No Bypass SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
50P102QHML50PP1 80 gpm (303 lpm) 02QH Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
50P102QHML50PP11 80 gpm (303 lpm) 02QH Microglass Nitrile No Bypass SAE-24 straight thread visual, left side Blocked Bypass 42 psid (2.9 bar)
50P102QHP90YY11 80 gpm (303 lpm) 02QH Microglass Nitrile No Bypass SAE 1½ code 62 flange plugged ports, right side Blocked Bypass 81 psid (5.6 bar)
50P102QM35PP11 80 gpm (303 lpm) 02Q Microglass Nitrile No Bypass SAE-24 straight thread visual, right side Blocked Bypass 30 psid (2.1 bar)
50P102QM90PP1 80 gpm (303 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, right side None 81 psid (5.6 bar)
50P102QML50PP1 80 gpm (303 lpm) 02Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
50P102QML90PP1 80 gpm (303 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, left side None 81 psid (5.6 bar)
50P105QD35PP1 80 gpm (303 lpm) 05Q Microglass Nitrile 35 psi (2.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, right side None 30 psid (2.1 bar)
50P105QD50PP1 80 gpm (303 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, right side None 42 psid (2.9 bar)
50P105QDL50PP1 80 gpm (303 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
50P105QDL50XX1 80 gpm (303 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
50P105QDL50XX11 80 gpm (303 lpm) 05Q Microglass Nitrile No Bypass 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side Blocked Bypass 42 psid (2.9 bar)
50P105QDL90PP1 80 gpm (303 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
50P105QE50XX1 80 gpm (303 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, right side None 42 psid (2.9 bar)
50P105QE90PP1 80 gpm (303 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side None 81 psid (5.6 bar)
50P105QEL50PP1 80 gpm (303 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P105QEL50XX1 80 gpm (303 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P105QEL50XX11 80 gpm (303 lpm) 05Q Microglass Nitrile No Bypass 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
50P105QEL50YY1 80 gpm (303 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P105QEL90PP1 80 gpm (303 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
50P105QEL90PP11 80 gpm (303 lpm) 05Q Microglass Nitrile No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Blocked Bypass 81 psid (5.6 bar)
50P105QEL90XX1 80 gpm (303 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
50P105QEL90YY1 80 gpm (303 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
50P105QHD90XX11 80 gpm (303 lpm) 05QH Microglass Nitrile No Bypass 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side Blocked Bypass 81 psid (5.6 bar)
50P105QHE90PP11 80 gpm (303 lpm) 05QH Microglass Nitrile No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side Blocked Bypass 81 psid (5.6 bar)
50P105QHEL50PP11 80 gpm (303 lpm) 05QH Microglass Nitrile No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
50P105QHEL50XX11 80 gpm (303 lpm) 05QH Microglass Nitrile No Bypass 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
50P105QHM90YY11 80 gpm (303 lpm) 05QH Microglass Nitrile No Bypass SAE 1½ code 62 flange visual, right side Blocked Bypass 81 psid (5.6 bar)
50P105QHML50PP11 80 gpm (303 lpm) 05QH Microglass Nitrile No Bypass SAE-24 straight thread visual, left side Blocked Bypass 42 psid (2.9 bar)
50P105QHML90YY1 80 gpm (303 lpm) 05QH Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange visual, left side None 81 psid (5.6 bar)
50P105QM50PP1 80 gpm (303 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, right side None 42 psid (2.9 bar)
50P105QM90PP1 80 gpm (303 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, right side None 81 psid (5.6 bar)
50P105QM90PP11 80 gpm (303 lpm) 05Q Microglass Nitrile No Bypass SAE-24 straight thread visual, right side Blocked Bypass 81 psid (5.6 bar)
50P105QM90XX1 80 gpm (303 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base visual, right side None 81 psid (5.6 bar)
50P105QM90YY1 80 gpm (303 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange visual, right side None 81 psid (5.6 bar)
50P105QML50PP1 80 gpm (303 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
50P105QML50XX1 80 gpm (303 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base visual, left side None 42 psid (2.9 bar)
50P105QML50YY1 80 gpm (303 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange visual, left side None 42 psid (2.9 bar)
50P105QML90PP1 80 gpm (303 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, left side None 81 psid (5.6 bar)
50P105QML90YY1 80 gpm (303 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange visual, left side None 81 psid (5.6 bar)
50P105QPL50PP11 80 gpm (303 lpm) 05Q Microglass Nitrile No Bypass SAE-24 straight thread plugged ports, left side Blocked Bypass 42 psid (2.9 bar)
50P110QD35PP11 80 gpm (303 lpm) 10Q Microglass Nitrile No Bypass SAE-24 straight thread electrical, 3-pin male quick disconnect, right side Blocked Bypass 30 psid (2.1 bar)
50P110QD50PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, right side None 42 psid (2.9 bar)
50P110QD50XX1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side None 42 psid (2.9 bar)
50P110QD90PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, right side None 81 psid (5.6 bar)
50P110QD90XX1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side None 81 psid (5.6 bar)
50P110QDL50PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
50P110QDL50XX1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
50P110QDL90PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
50P110QDL90XX1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
50P110QE50PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side None 42 psid (2.9 bar)
50P110QE90PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side None 81 psid (5.6 bar)
50P110QEL50PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P110QEL50PP11 80 gpm (303 lpm) 10Q Microglass Nitrile No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
50P110QEL50XX1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P110QEL50YY1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P110QEL90PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
50P110QEL90XX1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
50P110QEL90YY1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
50P110QHD50YY1 80 gpm (303 lpm) 10QH Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, right side None 42 psid (2.9 bar)
50P110QHE50YY1 80 gpm (303 lpm) 10QH Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, right side None 42 psid (2.9 bar)
50P110QHE50YY11 80 gpm (303 lpm) 10QH Microglass Nitrile No Bypass SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, right side Blocked Bypass 42 psid (2.9 bar)
50P110QHEL50PP1 80 gpm (303 lpm) 10QH Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P110QHEL50PP11 80 gpm (303 lpm) 10QH Microglass Nitrile No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
50P110QHEL50YY1 80 gpm (303 lpm) 10QH Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P110QHML50PP11 80 gpm (303 lpm) 10QH Microglass Nitrile No Bypass SAE-24 straight thread visual, left side Blocked Bypass 42 psid (2.9 bar)
50P110QHML50XX1 80 gpm (303 lpm) 10QH Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base visual, left side None 42 psid (2.9 bar)
50P110QHML50YY1 80 gpm (303 lpm) 10QH Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange visual, left side None 42 psid (2.9 bar)
50P110QM35PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 35 psi (2.4 bar) SAE-24 straight thread visual, right side None 30 psid (2.1 bar)
50P110QM50PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, right side None 42 psid (2.9 bar)
50P110QM50XX1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base visual, right side None 42 psid (2.9 bar)
50P110QM50YY1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange visual, right side None 42 psid (2.9 bar)
50P110QM90PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, right side None 81 psid (5.6 bar)
50P110QM90YY1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange visual, right side None 81 psid (5.6 bar)
50P110QML35PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 35 psi (2.4 bar) SAE-24 straight thread visual, left side None 30 psid (2.1 bar)
50P110QML50PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
50P110QML50PP11 80 gpm (303 lpm) 10Q Microglass Nitrile No Bypass SAE-24 straight thread visual, left side Blocked Bypass 42 psid (2.9 bar)
50P110QML50XX1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base visual, left side None 42 psid (2.9 bar)
50P110QML50YY1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange visual, left side None 42 psid (2.9 bar)
50P110QML90PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, left side None 81 psid (5.6 bar)
50P110QP50PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread plugged ports, right side None 42 psid (2.9 bar)
50P110QP90PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread plugged ports, right side None 81 psid (5.6 bar)
50P110QPL50PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread plugged ports, left side None 42 psid (2.9 bar)
50P120QD35XX1 80 gpm (303 lpm) 20Q Microglass Nitrile 35 psi (2.4 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side None 30 psid (2.1 bar)
50P120QD35YY1 80 gpm (303 lpm) 20Q Microglass Nitrile 35 psi (2.4 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, right side None 30 psid (2.1 bar)
50P120QD50XX1 80 gpm (303 lpm) 20Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side None 42 psid (2.9 bar)
50P120QDL35XX1 80 gpm (303 lpm) 20Q Microglass Nitrile 35 psi (2.4 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side None 30 psid (2.1 bar)
50P120QE90YY1 80 gpm (303 lpm) 20Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, right side None 81 psid (5.6 bar)
50P120QEL50XX1 80 gpm (303 lpm) 20Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P120QM50PP1 80 gpm (303 lpm) 20Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, right side None 42 psid (2.9 bar)
50P120QM50YY1 80 gpm (303 lpm) 20Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange visual, right side None 42 psid (2.9 bar)
50P120QM90PP1 80 gpm (303 lpm) 20Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, right side None 81 psid (5.6 bar)
50P120QML50PP1 80 gpm (303 lpm) 20Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
50P120QML50XX1 80 gpm (303 lpm) 20Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base visual, left side None 42 psid (2.9 bar)
50P120QP90PP1 80 gpm (303 lpm) 20Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread plugged ports, right side None 81 psid (5.6 bar)
50P202QD50XX1 110 gpm (416 lpm) 02Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side None 42 psid (2.9 bar)
50P202QD90YY1 110 gpm (416 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, right side None 81 psid (5.6 bar)
50P202QDL90YY1 110 gpm (416 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
50P202QEL50PP1 110 gpm (416 lpm) 02Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P202QEL50XX1 110 gpm (416 lpm) 02Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P202QEL90PP1 110 gpm (416 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
50P202QEL90XX1 110 gpm (416 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
50P202QEL90YY1 110 gpm (416 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
50P202QHDL50YY11 110 gpm (416 lpm) 02QH Microglass Nitrile No Bypass SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side Blocked Bypass 42 psid (2.9 bar)
50P202QHEL50XX11 110 gpm (416 lpm) 02QH Microglass Nitrile No Bypass 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
50P202QHM90XX11 110 gpm (416 lpm) 02QH Microglass Nitrile No Bypass 1⅜ manifold ports on bottom of filter base visual, right side Blocked Bypass 81 psid (5.6 bar)
50P202QM90PP1 110 gpm (416 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, right side None 81 psid (5.6 bar)
50P202QM90XX1 110 gpm (416 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base visual, right side None 81 psid (5.6 bar)
50P202QML50PP1 110 gpm (416 lpm) 02Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
50P202QML50XX1 110 gpm (416 lpm) 02Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base visual, left side None 42 psid (2.9 bar)
50P202QP90XX1 110 gpm (416 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base plugged ports, right side None 81 psid (5.6 bar)
50P205QD35PP11 110 gpm (416 lpm) 05Q Microglass Nitrile No Bypass SAE-24 straight thread electrical, 3-pin male quick disconnect, right side Blocked Bypass 30 psid (2.1 bar)
50P205QD50YY1 110 gpm (416 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, right side None 42 psid (2.9 bar)
50P205QD90YY1 110 gpm (416 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, right side None 81 psid (5.6 bar)
50P205QDL35YY1 110 gpm (416 lpm) 05Q Microglass Nitrile 35 psi (2.4 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side None 30 psid (2.1 bar)
50P205QDL50PP1 110 gpm (416 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
50P205QDL50XX1 110 gpm (416 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
50P205QDL50XX11 110 gpm (416 lpm) 05Q Microglass Nitrile No Bypass 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side Blocked Bypass 42 psid (2.9 bar)
50P205QDL90PP1 110 gpm (416 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
50P205QDL90YY1 110 gpm (416 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
50P205QE50XX1 110 gpm (416 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, right side None 42 psid (2.9 bar)
50P205QE90PP1 110 gpm (416 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side None 81 psid (5.6 bar)
50P205QEL50PP1 110 gpm (416 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P205QEL50XX1 110 gpm (416 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P205QEL50YY1 110 gpm (416 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P205QEL90YY1 110 gpm (416 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
50P205QHE90PP11 110 gpm (416 lpm) 05QH Microglass Nitrile No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side Blocked Bypass 81 psid (5.6 bar)
50P205QHEL50YY1 110 gpm (416 lpm) 05QH Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P205QHEL50YY11 110 gpm (416 lpm) 05QH Microglass Nitrile No Bypass SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
50P205QHEL90PP11 110 gpm (416 lpm) 05QH Microglass Nitrile No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Blocked Bypass 81 psid (5.6 bar)
50P205QHML50PP11 110 gpm (416 lpm) 05QH Microglass Nitrile No Bypass SAE-24 straight thread visual, left side Blocked Bypass 42 psid (2.9 bar)
50P205QHML90PP11 110 gpm (416 lpm) 05QH Microglass Nitrile No Bypass SAE-24 straight thread visual, left side Blocked Bypass 81 psid (5.6 bar)
50P205QM90YY1 110 gpm (416 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange visual, right side None 81 psid (5.6 bar)
50P205QML50PP1 110 gpm (416 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
50P205QML90XX1 110 gpm (416 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base visual, left side None 81 psid (5.6 bar)
50P205QML90YY1 110 gpm (416 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange visual, left side None 81 psid (5.6 bar)
50P210QD50XX1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side None 42 psid (2.9 bar)
50P210QDL50PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
50P210QDL50XX1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
50P210QDL50YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
50P210QDL90XX1 110 gpm (416 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
50P210QE35YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 35 psi (2.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, right side None 30 psid (2.1 bar)
50P210QE50PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side None 42 psid (2.9 bar)
50P210QE50YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, right side None 42 psid (2.9 bar)
50P210QE90PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side None 81 psid (5.6 bar)
50P210QE90YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, right side None 81 psid (5.6 bar)
50P210QEL35XX1 110 gpm (416 lpm) 10Q Microglass Nitrile 35 psi (2.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 30 psid (2.1 bar)
50P210QEL35YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 35 psi (2.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 30 psid (2.1 bar)
50P210QEL50PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P210QEL50XX1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P210QEL50YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P210QEL90YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
50P210QHDL90PP11 110 gpm (416 lpm) 10QH Microglass Nitrile No Bypass SAE-24 straight thread electrical, 3-pin male quick disconnect, left side Blocked Bypass 81 psid (5.6 bar)
50P210QHDL90YY11 110 gpm (416 lpm) 10QH Microglass Nitrile No Bypass SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side Blocked Bypass 81 psid (5.6 bar)
50P210QHE90YY11 110 gpm (416 lpm) 10QH Microglass Nitrile No Bypass SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, right side Blocked Bypass 81 psid (5.6 bar)
50P210QHEL50XX11 110 gpm (416 lpm) 10QH Microglass Nitrile No Bypass 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
50P210QHM90XX11 110 gpm (416 lpm) 10QH Microglass Nitrile No Bypass 1⅜ manifold ports on bottom of filter base visual, right side Blocked Bypass 81 psid (5.6 bar)
50P210QHML50PP11 110 gpm (416 lpm) 10QH Microglass Nitrile No Bypass SAE-24 straight thread visual, left side Blocked Bypass 42 psid (2.9 bar)
50P210QHML50YY11 110 gpm (416 lpm) 10QH Microglass Nitrile No Bypass SAE 1½ code 62 flange visual, left side Blocked Bypass 42 psid (2.9 bar)
50P210QM50PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, right side None 42 psid (2.9 bar)
50P210QM50YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange visual, right side None 42 psid (2.9 bar)
50P210QM90PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, right side None 81 psid (5.6 bar)
50P210QM90YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange visual, right side None 81 psid (5.6 bar)
50P210QML35XX1 110 gpm (416 lpm) 10Q Microglass Nitrile 35 psi (2.4 bar) 1⅜ manifold ports on bottom of filter base visual, left side None 30 psid (2.1 bar)
50P210QML50PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
50P210QML50XX1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base visual, left side None 42 psid (2.9 bar)
50P210QML50YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange visual, left side None 42 psid (2.9 bar)
50P210QML90PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, left side None 81 psid (5.6 bar)
50P210QML90XX1 110 gpm (416 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base visual, left side None 81 psid (5.6 bar)
50P210QML90YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange visual, left side None 81 psid (5.6 bar)
50P210QPL50PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread plugged ports, left side None 42 psid (2.9 bar)
50P220QDL90PP1 110 gpm (416 lpm) 20Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
50P220QE35PP1 110 gpm (416 lpm) 20Q Microglass Nitrile 35 psi (2.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side None 30 psid (2.1 bar)
50P220QE50YY1 110 gpm (416 lpm) 20Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, right side None 42 psid (2.9 bar)
50P220QHEL90YY11 110 gpm (416 lpm) 20QH Microglass Nitrile No Bypass SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side Blocked Bypass 81 psid (5.6 bar)
50P220QM50PP1 110 gpm (416 lpm) 20Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, right side None 42 psid (2.9 bar)
50P220QML50PP1 110 gpm (416 lpm) 20Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
50P220QML90PP1 110 gpm (416 lpm) 20Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, left side None 81 psid (5.6 bar)
50P220QP90PP1 110 gpm (416 lpm) 20Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread plugged ports, right side None 81 psid (5.6 bar)
50P305QD50PP1 120 gpm (454 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, right side None 42 psid (2.9 bar)
50P305QDL90YY1 120 gpm (454 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
50P305QE250XX1 120 gpm (454 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, right side None 42 psid (2.9 bar)
50P305QE35XX1 120 gpm (454 lpm) 05Q Microglass Nitrile 35 psi (2.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, right side None 30 psid (2.1 bar)
50P305QE50PP1 120 gpm (454 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side None 42 psid (2.9 bar)
50P305QEL50XX1 120 gpm (454 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P305QM50YY1 120 gpm (454 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange visual, right side None 42 psid (2.9 bar)
50P305QM90YY1 120 gpm (454 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange visual, right side None 81 psid (5.6 bar)
50P305QML90PP1 120 gpm (454 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, left side None 81 psid (5.6 bar)
50P305QML90YY1 120 gpm (454 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange visual, left side None 81 psid (5.6 bar)
50P305QPL50XX1 120 gpm (454 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base plugged ports, left side None 42 psid (2.9 bar)
50P310QD90XX1 120 gpm (454 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side None 81 psid (5.6 bar)
50P310QD90YY1 120 gpm (454 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, right side None 81 psid (5.6 bar)
50P310QEL50YY1 120 gpm (454 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
50P310QHM90PP11 120 gpm (454 lpm) 10QH Microglass Nitrile No Bypass SAE-24 straight thread visual, right side Blocked Bypass 81 psid (5.6 bar)
50P310QM50PP1 120 gpm (454 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, right side None 42 psid (2.9 bar)
50P310QM90PP1 120 gpm (454 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, right side None 81 psid (5.6 bar)
50P310QM90YY1 120 gpm (454 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange visual, right side None 81 psid (5.6 bar)
50P310QML50PP1 120 gpm (454 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
50P310QML90PP1 120 gpm (454 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, left side None 81 psid (5.6 bar)
50P320QE50YY1 120 gpm (454 lpm) 20Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, right side None 42 psid (2.9 bar)
50P320QML50PP1 120 gpm (454 lpm) 20Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
50P320QML50XX1 120 gpm (454 lpm) 20Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base visual, left side None 42 psid (2.9 bar)
50PR102QD90PP1 80 gpm (303 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, right side Reverse Flow 81 psid (5.6 bar)
50PR105QE90XX1 80 gpm (303 lpm) 05Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, right side Reverse Flow 81 psid (5.6 bar)
50PR105QM35PP11 80 gpm (303 lpm) 05Q Microglass Nitrile No Bypass SAE-24 straight thread visual, right side Blocked Bypass, Reverse Flow 30 psid (2.1 bar)
50PR105QPL50PP1 80 gpm (303 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread plugged ports, left side Reverse Flow 42 psid (2.9 bar)
50PR110QDL50YY1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side Reverse Flow 42 psid (2.9 bar)
50PR110QE50PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side Reverse Flow 42 psid (2.9 bar)
50PR110QEL50PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Reverse Flow 42 psid (2.9 bar)
50PR110QEL90YY1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side Reverse Flow 81 psid (5.6 bar)
50PR110QHEL50YY11 80 gpm (303 lpm) 10QH Microglass Nitrile No Bypass SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side Blocked Bypass, Reverse Flow 42 psid (2.9 bar)
50PR110QM50PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, right side Reverse Flow 42 psid (2.9 bar)
50PR110QM90PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, right side Reverse Flow 81 psid (5.6 bar)
50PR110QML50PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side Reverse Flow 42 psid (2.9 bar)
50PR110QML50XX1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base visual, left side Reverse Flow 42 psid (2.9 bar)
50PR110QML90PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, left side Reverse Flow 81 psid (5.6 bar)
50PR110QP90PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread plugged ports, right side Reverse Flow 81 psid (5.6 bar)
50PR120QE90YY1 80 gpm (303 lpm) 20Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, right side Reverse Flow 81 psid (5.6 bar)
50PR120QHM90PP11 80 gpm (303 lpm) 20QH Microglass Nitrile No Bypass SAE-24 straight thread visual, right side Blocked Bypass, Reverse Flow 81 psid (5.6 bar)
50PR120QM90PP1 80 gpm (303 lpm) 20Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, right side Reverse Flow 81 psid (5.6 bar)
50PR120QP90YY1 80 gpm (303 lpm) 20Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange plugged ports, right side Reverse Flow 81 psid (5.6 bar)
50PR202QEL50PP1 110 gpm (416 lpm) 02Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Reverse Flow 42 psid (2.9 bar)
50PR202QHEL50YY11 110 gpm (416 lpm) 02QH Microglass Nitrile No Bypass SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side Blocked Bypass, Reverse Flow 42 psid (2.9 bar)
50PR202QHPL50XX11 110 gpm (416 lpm) 02QH Microglass Nitrile No Bypass 1⅜ manifold ports on bottom of filter base plugged ports, left side Blocked Bypass, Reverse Flow 42 psid (2.9 bar)
50PR205QEL50PP1 110 gpm (416 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Reverse Flow 42 psid (2.9 bar)
50PR205QHD90YY11 110 gpm (416 lpm) 05QH Microglass Nitrile No Bypass SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, right side Blocked Bypass, Reverse Flow 81 psid (5.6 bar)
50PR205QHDL90YY11 110 gpm (416 lpm) 05QH Microglass Nitrile No Bypass SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side Blocked Bypass, Reverse Flow 81 psid (5.6 bar)
50PR205QHP90YY11 110 gpm (416 lpm) 05QH Microglass Nitrile No Bypass SAE 1½ code 62 flange plugged ports, right side Blocked Bypass, Reverse Flow 81 psid (5.6 bar)
50PR205QM50YY1 110 gpm (416 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange visual, right side Reverse Flow 42 psid (2.9 bar)
50PR210QDL90YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side Reverse Flow 81 psid (5.6 bar)
50PR210QEL50PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Reverse Flow 42 psid (2.9 bar)
50PR210QM50YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange visual, right side Reverse Flow 42 psid (2.9 bar)
50PR210QM90PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, right side Reverse Flow 81 psid (5.6 bar)
50PR210QML35YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 35 psi (2.4 bar) SAE 1½ code 62 flange visual, left side Reverse Flow 30 psid (2.1 bar)
50PR210QML50PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side Reverse Flow 42 psid (2.9 bar)
50PR210QML50XX1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base visual, left side Reverse Flow 42 psid (2.9 bar)
50PR210QML50YY1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange visual, left side Reverse Flow 42 psid (2.9 bar)
50PR220QEL90YY1 110 gpm (416 lpm) 20Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side Reverse Flow 81 psid (5.6 bar)
50PR220QML90YY1 110 gpm (416 lpm) 20Q Microglass Nitrile 90 psi (6.2 bar) SAE 1½ code 62 flange visual, left side Reverse Flow 81 psid (5.6 bar)
E850P102QDL50PP1 80 gpm (303 lpm) 02Q Microglass EPR 50 psi (3.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
E850P102QE50YY1 80 gpm (303 lpm) 02Q Microglass EPR 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, right side None 42 psid (2.9 bar)
E850P102QEL50YY1 80 gpm (303 lpm) 02Q Microglass EPR 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
E850P102QHEL90XX11 80 gpm (303 lpm) 02QH Microglass EPR No Bypass 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Blocked Bypass 81 psid (5.6 bar)
E850P102QM50YY1 80 gpm (303 lpm) 02Q Microglass EPR 50 psi (3.4 bar) SAE 1½ code 62 flange visual, right side None 42 psid (2.9 bar)
E850P110QDL50PP1 80 gpm (303 lpm) 10Q Microglass EPR 50 psi (3.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
E850P110QM50YY1 80 gpm (303 lpm) 10Q Microglass EPR 50 psi (3.4 bar) SAE 1½ code 62 flange visual, right side None 42 psid (2.9 bar)
E850P110QML50PP1 80 gpm (303 lpm) 10Q Microglass EPR 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
E850P120QML90PP1 80 gpm (303 lpm) 20Q Microglass EPR 90 psi (6.2 bar) SAE-24 straight thread visual, left side None 81 psid (5.6 bar)
E850P202QHD50YY11 110 gpm (416 lpm) 02QH Microglass EPR No Bypass SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, right side Blocked Bypass 42 psid (2.9 bar)
E850P202QHEL50PP11 110 gpm (416 lpm) 02QH Microglass EPR No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
E850P205QHE90PP11 110 gpm (416 lpm) 05QH Microglass EPR No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side Blocked Bypass 81 psid (5.6 bar)
E850P210QML50PP1 110 gpm (416 lpm) 10Q Microglass EPR 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
E850P210QML90XX1 110 gpm (416 lpm) 10Q Microglass EPR 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base visual, left side None 81 psid (5.6 bar)
E850P305QP50PP1 120 gpm (454 lpm) 05Q Microglass EPR 50 psi (3.4 bar) SAE-24 straight thread plugged ports, right side None 42 psid (2.9 bar)
F350P102QD35PP1 80 gpm (303 lpm) 02Q Microglass Fluorocarbon 35 psi (2.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, right side None 30 psid (2.1 bar)
F350P102QDL90XX1 80 gpm (303 lpm) 02Q Microglass Fluorocarbon 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
F350P102QHE90PP11 80 gpm (303 lpm) 02QH Microglass Fluorocarbon No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side Blocked Bypass 81 psid (5.6 bar)
F350P102QHE90YY11 80 gpm (303 lpm) 02QH Microglass Fluorocarbon No Bypass SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, right side Blocked Bypass 81 psid (5.6 bar)
F350P102QHML50XX11 80 gpm (303 lpm) 02QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base visual, left side Blocked Bypass 42 psid (2.9 bar)
F350P102QM35PP1 80 gpm (303 lpm) 02Q Microglass Fluorocarbon 35 psi (2.4 bar) SAE-24 straight thread visual, right side None 30 psid (2.1 bar)
F350P102QML50PP1 80 gpm (303 lpm) 02Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
F350P102QP90PP1 80 gpm (303 lpm) 02Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread plugged ports, right side None 81 psid (5.6 bar)
F350P105QD90XX1 80 gpm (303 lpm) 05Q Microglass Fluorocarbon 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side None 81 psid (5.6 bar)
F350P105QDL90XX1 80 gpm (303 lpm) 05Q Microglass Fluorocarbon 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
F350P105QE50PP1 80 gpm (303 lpm) 05Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side None 42 psid (2.9 bar)
F350P105QEL50PP1 80 gpm (303 lpm) 05Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
F350P105QEL90PP1 80 gpm (303 lpm) 05Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
F350P105QHEL50PP11 80 gpm (303 lpm) 05QH Microglass Fluorocarbon No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
F350P105QHEL50XX11 80 gpm (303 lpm) 05QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
F350P105QHM50PP11 80 gpm (303 lpm) 05QH Microglass Fluorocarbon No Bypass SAE-24 straight thread visual, right side Blocked Bypass 42 psid (2.9 bar)
F350P105QHM50XX11 80 gpm (303 lpm) 05QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base visual, right side Blocked Bypass 42 psid (2.9 bar)
F350P105QHM90PP11 80 gpm (303 lpm) 05QH Microglass Fluorocarbon No Bypass SAE-24 straight thread visual, right side Blocked Bypass 81 psid (5.6 bar)
F350P105QHML50XX11 80 gpm (303 lpm) 05QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base visual, left side Blocked Bypass 42 psid (2.9 bar)
F350P105QM50PP1 80 gpm (303 lpm) 05Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread visual, right side None 42 psid (2.9 bar)
F350P105QM90XX1 80 gpm (303 lpm) 05Q Microglass Fluorocarbon 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base visual, right side None 81 psid (5.6 bar)
F350P105QML50PP1 80 gpm (303 lpm) 05Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
F350P105QPL50YY1 80 gpm (303 lpm) 05Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE 1½ code 62 flange plugged ports, left side None 42 psid (2.9 bar)
F350P110QD50PP1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, right side None 42 psid (2.9 bar)
F350P110QD90YY1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, right side None 81 psid (5.6 bar)
F350P110QDL90PP1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
F350P110QEL50XX1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
F350P110QEL50YY1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
F350P110QEL50YY11 80 gpm (303 lpm) 10Q Microglass Fluorocarbon No Bypass SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
F350P110QEL90YY1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
F350P110QHEL90PP1 80 gpm (303 lpm) 10QH Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
F350P110QHEL90PP11 80 gpm (303 lpm) 10QH Microglass Fluorocarbon No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Blocked Bypass 81 psid (5.6 bar)
F350P110QHEL90XX11 80 gpm (303 lpm) 10QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Blocked Bypass 81 psid (5.6 bar)
F350P110QHM50PP11 80 gpm (303 lpm) 10QH Microglass Fluorocarbon No Bypass SAE-24 straight thread visual, right side Blocked Bypass 42 psid (2.9 bar)
F350P110QHML50PP11 80 gpm (303 lpm) 10QH Microglass Fluorocarbon No Bypass SAE-24 straight thread visual, left side Blocked Bypass 42 psid (2.9 bar)
F350P110QHPL90PP11 80 gpm (303 lpm) 10QH Microglass Fluorocarbon No Bypass SAE-24 straight thread plugged ports, left side Blocked Bypass 81 psid (5.6 bar)
F350P110QM50PP1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread visual, right side None 42 psid (2.9 bar)
F350P110QM90PP1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread visual, right side None 81 psid (5.6 bar)
F350P110QML35PP11 80 gpm (303 lpm) 10Q Microglass Fluorocarbon No Bypass SAE-24 straight thread visual, left side Blocked Bypass 30 psid (2.1 bar)
F350P110QML50PP1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
F350P110QML50XX1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base visual, left side None 42 psid (2.9 bar)
F350P110QML50YY1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE 1½ code 62 flange visual, left side None 42 psid (2.9 bar)
F350P110QML90PP1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread visual, left side None 81 psid (5.6 bar)
F350P110QP50YY1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE 1½ code 62 flange plugged ports, right side None 42 psid (2.9 bar)
F350P120QE90PP1 80 gpm (303 lpm) 20Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side None 81 psid (5.6 bar)
F350P120QM90PP1 80 gpm (303 lpm) 20Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread visual, right side None 81 psid (5.6 bar)
F350P202QD50YY1 110 gpm (416 lpm) 02Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, right side None 42 psid (2.9 bar)
F350P202QD90PP1 110 gpm (416 lpm) 02Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, right side None 81 psid (5.6 bar)
F350P202QDL90YY1 110 gpm (416 lpm) 02Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
F350P202QE50XX1 110 gpm (416 lpm) 02Q Microglass Fluorocarbon 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, right side None 42 psid (2.9 bar)
F350P202QEL50PP11 110 gpm (416 lpm) 02Q Microglass Fluorocarbon No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
F350P202QHD50YY11 110 gpm (416 lpm) 02QH Microglass Fluorocarbon No Bypass SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, right side Blocked Bypass 42 psid (2.9 bar)
F350P202QHE90XX11 110 gpm (416 lpm) 02QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, right side Blocked Bypass 81 psid (5.6 bar)
F350P202QHEL50XX11 110 gpm (416 lpm) 02QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
F350P202QHEL90XX11 110 gpm (416 lpm) 02QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Blocked Bypass 81 psid (5.6 bar)
F350P202QHP50XX11 110 gpm (416 lpm) 02QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base plugged ports, right side Blocked Bypass 42 psid (2.9 bar)
F350P202QHP90XX11 110 gpm (416 lpm) 02QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base plugged ports, right side Blocked Bypass 81 psid (5.6 bar)
F350P202QHPL90XX11 110 gpm (416 lpm) 02QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base plugged ports, left side Blocked Bypass 81 psid (5.6 bar)
F350P202QP50PP1 110 gpm (416 lpm) 02Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread plugged ports, right side None 42 psid (2.9 bar)
F350P205QDL50YY1 110 gpm (416 lpm) 05Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
F350P205QDL90PP1 110 gpm (416 lpm) 05Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
F350P205QE90PP1 110 gpm (416 lpm) 05Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side None 81 psid (5.6 bar)
F350P205QEL50PP1 110 gpm (416 lpm) 05Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
F350P205QHD90XX11 110 gpm (416 lpm) 05QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side Blocked Bypass 81 psid (5.6 bar)
F350P205QHEL50PP11 110 gpm (416 lpm) 05QH Microglass Fluorocarbon No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
F350P205QML50PP1 110 gpm (416 lpm) 05Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
F350P205QML90PP1 110 gpm (416 lpm) 05Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread visual, left side None 81 psid (5.6 bar)
F350P205QP90PP1 110 gpm (416 lpm) 05Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread plugged ports, right side None 81 psid (5.6 bar)
F350P210QD90XX1 110 gpm (416 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side None 81 psid (5.6 bar)
F350P210QDL90PP1 110 gpm (416 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
F350P210QDL90XX1 110 gpm (416 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
F350P210QDL90YY1 110 gpm (416 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
F350P210QE90YY1 110 gpm (416 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, right side None 81 psid (5.6 bar)
F350P210QHDL50XX11 110 gpm (416 lpm) 10QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side Blocked Bypass 42 psid (2.9 bar)
F350P210QHEL50YY11 110 gpm (416 lpm) 10QH Microglass Fluorocarbon No Bypass SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
F350P210QHEL90XX11 110 gpm (416 lpm) 10QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Blocked Bypass 81 psid (5.6 bar)
F350P210QHML50PP11 110 gpm (416 lpm) 10QH Microglass Fluorocarbon No Bypass SAE-24 straight thread visual, left side Blocked Bypass 42 psid (2.9 bar)
F350P210QM50XX1 110 gpm (416 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base visual, right side None 42 psid (2.9 bar)
F350P210QM90PP1 110 gpm (416 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread visual, right side None 81 psid (5.6 bar)
F350P210QM90XX1 110 gpm (416 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base visual, right side None 81 psid (5.6 bar)
F350P210QML50PP1 110 gpm (416 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
F350P210QML50YY1 110 gpm (416 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE 1½ code 62 flange visual, left side None 42 psid (2.9 bar)
F350P210QML90PP1 110 gpm (416 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread visual, left side None 81 psid (5.6 bar)
F350P210QML90XX1 110 gpm (416 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base visual, left side None 81 psid (5.6 bar)
F350P220QHM50PP11 110 gpm (416 lpm) 20QH Microglass Fluorocarbon No Bypass SAE-24 straight thread visual, right side Blocked Bypass 42 psid (2.9 bar)
F350P220QHP90YY11 110 gpm (416 lpm) 20QH Microglass Fluorocarbon No Bypass SAE 1½ code 62 flange plugged ports, right side Blocked Bypass 81 psid (5.6 bar)
F350P302QD90XX1 120 gpm (454 lpm) 02Q Microglass Fluorocarbon 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side None 81 psid (5.6 bar)
F350P302QDL90XX1 120 gpm (454 lpm) 02Q Microglass Fluorocarbon 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side None 81 psid (5.6 bar)
F350P302QEL90YY1 120 gpm (454 lpm) 02Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
F350P302QHML90YY11 120 gpm (454 lpm) 02QH Microglass Fluorocarbon No Bypass SAE 1½ code 62 flange visual, left side Blocked Bypass 81 psid (5.6 bar)
F350P302QHP50YY11 120 gpm (454 lpm) 02QH Microglass Fluorocarbon No Bypass SAE 1½ code 62 flange plugged ports, right side Blocked Bypass 42 psid (2.9 bar)
F350P305QD90PP1 120 gpm (454 lpm) 05Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, right side None 81 psid (5.6 bar)
F350P310QE90PP1 120 gpm (454 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread electrical indicator with wire leads and conduit connection, right side None 81 psid (5.6 bar)
F350P310QEL50PP11 120 gpm (454 lpm) 10Q Microglass Fluorocarbon No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Blocked Bypass 42 psid (2.9 bar)
F350P310QM90PP1 120 gpm (454 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread visual, right side None 81 psid (5.6 bar)
F350P320QML50PP1 120 gpm (454 lpm) 20Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread visual, left side None 42 psid (2.9 bar)
F350PR110QHDL50XX11 80 gpm (303 lpm) 10QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side Blocked Bypass, Reverse Flow 42 psid (2.9 bar)
F350PR110QHEL50PP11 80 gpm (303 lpm) 10QH Microglass Fluorocarbon No Bypass SAE-24 straight thread electrical indicator with wire leads and conduit connection, left side Blocked Bypass, Reverse Flow 42 psid (2.9 bar)
F350PR110QM50PP1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE-24 straight thread visual, right side Reverse Flow 42 psid (2.9 bar)
F350PR110QM90PP1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread visual, right side Reverse Flow 81 psid (5.6 bar)
F350PR110QML50XX1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base visual, left side Reverse Flow 42 psid (2.9 bar)
F350PR110QP90PP1 80 gpm (303 lpm) 10Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread plugged ports, right side Reverse Flow 81 psid (5.6 bar)
F350PR202QHEL50XX11 110 gpm (416 lpm) 02QH Microglass Fluorocarbon No Bypass 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Blocked Bypass, Reverse Flow 42 psid (2.9 bar)
F350PR202QP90YY1 110 gpm (416 lpm) 02Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE 1½ code 62 flange plugged ports, right side Reverse Flow 81 psid (5.6 bar)
F350PR205QDL90YY1 110 gpm (416 lpm) 05Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side Reverse Flow 81 psid (5.6 bar)
50P110QDL50YY1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE 1½ code 62 flange electrical, 3-pin male quick disconnect, left side None 42 psid (2.9 bar)
50P110QE90XX1 80 gpm (303 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, right side None 81 psid (5.6 bar)
50P110QHM50PP11 80 gpm (303 lpm) 10QH Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, right side Blocked Bypass 42 psid (2.9 bar)
50P120QEL90XX1 80 gpm (303 lpm) 20Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side None 81 psid (5.6 bar)
50P202QE90XX1 110 gpm (416 lpm) 02Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, right side None 81 psid (5.6 bar)
50P205QHD90XX11 110 gpm (416 lpm) 05QH Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, right side Blocked Bypass 81 psid (5.6 bar)
50P205QHDL90XX11 110 gpm (416 lpm) 05QH Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side Blocked Bypass 81 psid (5.6 bar)
50P205QHE90XX11 110 gpm (416 lpm) 05QH Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, right side Blocked Bypass 81 psid (5.6 bar)
50P205QM50PP1 110 gpm (416 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, right side None 42 psid (2.9 bar)
50P210QD50PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, right side None 42 psid (2.9 bar)
50P210QHML90PP1 110 gpm (416 lpm) 10QH Microglass Nitrile 90 psi (6.2 bar) SAE-24 straight thread visual, left side None 81 psid (5.6 bar)
50P210QML35PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 35 psi (2.4 bar) SAE-24 straight thread visual, left side None 30 psid (2.1 bar)
50P210QP90XX1 110 gpm (416 lpm) 10Q Microglass Nitrile 90 psi (6.2 bar) 1⅜ manifold ports on bottom of filter base plugged ports, right side None 81 psid (5.6 bar)
50PR105QML50PP11 80 gpm (303 lpm) 05Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread visual, left side Blocked Bypass 42 psid (2.9 bar)
50PR110QD50PP1 80 gpm (303 lpm) 10Q Microglass Nitrile 50 psi (3.4 bar) SAE-24 straight thread electrical, 3-pin male quick disconnect, right side Reverse Flow 42 psid (2.9 bar)
50PR210QML35PP1 110 gpm (416 lpm) 10Q Microglass Nitrile 35 psi (2.4 bar) SAE-24 straight thread visual, left side Reverse Flow 30 psid (2.1 bar)
F350P102QEL50YY1 80 gpm (303 lpm) 02Q Microglass Fluorocarbon 50 psi (3.4 bar) SAE 1½ code 62 flange electrical indicator with wire leads and conduit connection, left side None 42 psid (2.9 bar)
F350P105QP90YY1 80 gpm (303 lpm) 05Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE 1½ code 62 flange plugged ports, right side None 81 psid (5.6 bar)
F350P205QDL50XX11 110 gpm (416 lpm) 05Q Microglass Fluorocarbon 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical, 3-pin male quick disconnect, left side Blocked Bypass 42 psid (2.9 bar)
F350PR205QHEL50XX11 110 gpm (416 lpm) 05QH Microglass Fluorocarbon 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Blocked Bypass, Reverse Flow 42 psid (2.9 bar)
F350PR205QM90PP1 110 gpm (416 lpm) 05Q Microglass Fluorocarbon 90 psi (6.2 bar) SAE-24 straight thread visual, right side Reverse Flow 81 psid (5.6 bar)
F350PR210QEL50XX1 110 gpm (416 lpm) 10Q Microglass Fluorocarbon 50 psi (3.4 bar) 1⅜ manifold ports on bottom of filter base electrical indicator with wire leads and conduit connection, left side Reverse Flow 42 psid (2.9 bar)

687PDC
731421