Oil Test Kits Products from parker include

: Default
Sort By Product Attributes
Brand

Brand

Weight (lbs)

Weight (lbs)

Weight (kg)

Weight (kg)

Electrical Requirements

Electrical Requirements

Minimum Ambient Temperature (F)

Minimum Ambient Temperature (F)

Maximum Ambient Temperature (F)

Maximum Ambient Temperature (F)

Minimum Ambient Temperature (C)

Minimum Ambient Temperature (C)

Maximum Ambient Temperature (C)

Maximum Ambient Temperature (C)

Fluid Type

Fluid Type

Packaging

Packaging

Operating Times

Operating Times

Cycle Time

Cycle Time

???ACCE_Region_Product_List???
Oil Test Kits ( 1 - 6 of 6 )
Compare Selected
Product Listing

The DIGI Field Kit from Parker Kittiwake comes complete with tests for Water in Oil, Total Base Number, Total Acid Number, Insolubles and Viscosity Comparison. This kit provides the ability to test on-site, resulting in convenient routine oil analysis.

Parker Kittiwake's DIGI Test Cell provides state of the art, digital analysis of water in oil and gives fast, accurate results for easy monitoring of trends. Featuring a five year battery life and built in memory, a perfect solution for onboard testing

Parker Kittiwakes patent Cold Corrosion Test Kit is a quick, simple to use chemical test that provides an accurate measure of the parts per million (PPM) value of Fe2+ and Fe3+ compounds in used scrape down oil.

Parker Kittiwake's oil test kit range provides a complete set of economically priced equipment, with a level of accuracy suited to routine analysis.

Parker Kittiwakes Power Plant Lab is aimed specifically at diesel power plant installations in remote and often inhospitable locations

Parker Kittiwakes Fuel and Lube lab gives the ability to test oil and fuel on-site, at the point of use, enables ships crew to conduct oil and bunker fuel testing quickly and easily.

Contact Us

Hydraulic & Fuel Filtration Division
Hydraulic & Fuel Filtration - NA
16810 Fulton County Rd 2
Metamora
OH
USA
43540
Phone 1 419 644 4311
Fax  1 419 644 6205