Replacement Elements - 100P Series | Parker NA

Replacement Elements - 100P Series

The replacement elements of the Parker 100P high pressure - high flow filter series make use of high quality Microglass glasfibre filter materials.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Items marked with an asterisk * in the drop-down menus are standard choices.

    The Parker Filtration 100P Series High Pressure Filters are designed to meet the growing demand for high-pressure filters with a flow rate capacity of up to 1000 l/min at 414 bar working pressure.
    The filter media used in the elements is high quality Microglass III glass fibre.
    The multi-layer design of the filter media ensures a high efficiency and a high dirt holding capacity.
    Wire mesh supporting the media prevents pleat bunching from occurring, keeping performance at a consistent high level.
    When changing the element, only the end cap of the bowl needs to be removed (instead of the whole heavy bowl).

    Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.
Description

Performance Characteristics

Filter Housing Series

100P

Seal Material

Nitrile

Maximum Pressure Differential

20 bar (ISO 2941)

Element Type

Conventional disposable element

  • Literature and Reference Materials

  • 100P Series Brochure
  • Contact Us

    Hydraulic & Fuel Filtration Division
    Hydraulic & Fuel Filtration - NA
    16810 Fulton County Rd 2
    Metamora
    OH
    USA
    43540
    Phone 1 419 644 4311
    Fax  1 419 644 6205