Replacement Elements - 12CS Series | Parker NA

Replacement Elements - 12CS Series

The 12CS Series coreless spin-on elements are the environmentally friendly alternative to conventional spin-on cans. A great solution engineered with the latest in Microglass technology.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    The 12CS filters series offers the smart alternative to conventional spin-on cans.

    Parker engineers have developed an innovative alternative to the age old spin-on style can. This new ECO design provides all of the benefits of high efficiency, long life Ecoglass filtration, without the environmental impact.

    The new environmentally friendly 12CS hydraulic filters feature a reusable bowl that is is permanently attached as part of the filter bowl and a quality filter element constructed primarily of nylon and fibreglass.
    That way the environmental friendly design of the 12CS replacements elements reduces the environmental waste over 50%.

    The construction of the replaceable coreless Ecoglass element in a re-usable bowl facilitates easy element removal and disposal.
Description

Performance Characteristics

Length

2

Seal Material

Nitrile

Maximum Pressure Differential

10,3 bar on ECO-core (ISO 2941)

Element Type

Eco element for re-usable ECO-core in bowl

  • Literature and Reference Materials

  • 12CS Series Brochure
  • Contact Us

    Hydraulic & Fuel Filtration Division
    Hydraulic & Fuel Filtration - NA
    16810 Fulton County Rd 2
    Metamora
    OH
    USA
    43540
    Phone 1 419 644 4311
    Fax  1 419 644 6205