Replacement Elements - ATZ Series | Parker NA

Replacement Elements - ATZ Series

The replacement elements of the ATZ filter series are available with several high quality filter materials and a choice in micron ratings relevant to filter elements for suction applications.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Items marked with an asterisk * in the drop-down menus are standard choices.

    The ATZ Series is a compact and robust cast aluminium tank-wall mounted suction filter, located below tank oil level.
    This submersible suction line filter offers maximum protection for the hydraulic system pump.
    When removing the element, the check valve closes automatically, eliminating any chance of oil leakage.

    ATZ replacement elements are available with a variety of high quality filter media packs and a choice in micron ratings typically used for suction filter applications.

    Using genuine Parker replacement elements guarantees Parker’s quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.
Description

Performance Characteristics

Maximum Pressure Differential

10 bar (ISO 2941)

Element Type

Disposable element

  • Literature and Reference Materials

  • ATZ Series Brochure
  • Contact Us

    Hydraulic & Fuel Filtration Division
    Hydraulic & Fuel Filtration - NA
    16810 Fulton County Rd 2
    Metamora
    OH
    USA
    43540
    Phone 1 419 644 4311
    Fax  1 419 644 6205