Replacement Elements - CN Series | Parker NA

Replacement Elements - CN Series

The CN-Series elements are available in two executions: The Ecoglass version without inner core and the conventional Microglass version.
These elements are designed with the latest in filter media technology for first class system protection.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Items marked with an asterisk * in the drop-down menus are standard choices.

    The 15/40/80CN Series is a range of medium pressure filters offering an economical 'multipurpose' filter solution.

    CN series filters can are offered with two types of element:
    • The conventional element, making use of the Microglass media and in some sizes also available with ParGel Water removal media.
    • The Ecoglass element, a environmentally friendly design without metal inner core. The Eco elements are used in versions of the CN filter with an Eco inner core fixed permanently inside the bowl of the filter. Having no metal content in the element reduces the overall weight with 50% and makes it possible to dispose of the used element in a environmentally friendly way by incineration, also lowering disposal costs.

    Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.
Description

Performance Characteristics

Maximum Pressure Differential

10 bar on ECO-core (ISO 2941), 20 bar (ISO 2941)

Element Type

Eco element for re-usable ECO-core in bowl, Conventional disposable element

  • Literature and Reference Materials

  • CN Series Brochure
  • Contact Us

    Hydraulic & Fuel Filtration Division
    Hydraulic & Fuel Filtration - NA
    16810 Fulton County Rd 2
    Metamora
    OH
    USA
    43540
    Phone 1 419 644 4311
    Fax  1 419 644 6205