Replacement Elements - ETF Series | Parker NA

Replacement Elements - ETF Series

The replacement elements of the Parker ETF Tank mounted return line filter series make use of high quality Microglass glasfibre filter materials.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Utilizing a re-inforced co-polymer head the ETF Series offers a range of economic return line filters that are used and have been proven in many hydraulic filtration applications.

    The ETF Series elements have an In to Out flow design that avoids re-contamination of the hydraulic system.
    Available with Microglass media in 2, 5, 10 and 20 microns the ETF elements provide premium particle removal efficiency.

    Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Description

Performance Characteristics

Maximum Pressure Differential

8 bar (ISO 2941)

Element Type

Disposable element

  • Literature and Reference Materials

  • ETF Series Brochure
  • Contact Us

    Hydraulic & Fuel Filtration Division
    Hydraulic & Fuel Filtration - NA
    16810 Fulton County Rd 2
    Metamora
    OH
    USA
    43540
    Phone 1 419 644 4311
    Fax  1 419 644 6205