Replacement Elements - GMF Series | Parker NA

Replacement Elements - GMF Series

The patented design of the Parker GMF series replacement elements guarantee the quality of filtration.
The special locking system ensures the element remains in bowl during service,offering a compact filter solution with very low element clearance.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Items marked with an asterisk * in the drop-down menus are standard choices.

    The Parker GMF Series is a compact, cost effective, medium pressure filter designed with patented filtration technology.
    The patented element design guarantees the quality of filtration, which directly impacts the oil cleanliness level, because using pirate type aftermarket filters with unknown quality of filter media is excluded.

    With less space available for filters, Parker has taken on board the requirements to provide more compact solutions. A unique feature is the filter element remains inside the filter bowl when changing the filter element. This can save over 500 mm of space envelope in comparison with traditional medium pressure filters.

    GMF replacements elements have an environmental friendly design: Applying a re-usable filter-element-core located in filter bowl reduces the environmental waste over 50%.

    All these features have a direct, positive impact on the productivity and profitability of equipment:
    • Guaranteed quality of filtration
    • More compact solutions are possible
    • Filter element remains in filter bowl during filter service
    • Reduce waste by 50%
Description

Performance Characteristics

Seal Material

Fluorelastomer

Maximum Pressure Differential

20 bar (ISO 2941)

Element Type

Coreless Environmental friendly

  • Literature and Reference Materials

  • GMF Series Brochure
  • Contact Us

    Hydraulic & Fuel Filtration Division
    Hydraulic & Fuel Filtration - NA
    16810 Fulton County Rd 2
    Metamora
    OH
    USA
    43540
    Phone 1 419 644 4311
    Fax  1 419 644 6205