Replacement Elements - High Pressure Inline Filter 50P Series | Parker NA

Replacement Elements - High Pressure Inline Filter 50P Series

Parker 50P High Pressure Filter Series is fully customizable to meet any system needs. Meeting SAE HF4 Automotive Standards, and featuring Microglass III technology, a perfect high pressure filter choice.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    The Parker 50P High Pressure Filter Series allows for each filter to be customized, closely matching any specific system needs. Choose the options which best fit your application. No need to waste money on features you don't need!

    The Parker 50P Series High Pressure Filters are base mounted, which provides several possible advantages. The bowl up mounting makes servicing the elements quick and easy. Simply remove the top cover to access the element. A drain port is provided to allow the oil to be removed from filter prior to element servicing. This design reduces the possibility of oil spillage and injury to maintenance personnel.

    The Parker 50P Series has optional manifold porting for space saving design that reduces the number of fittings and potential leak points. The porting is also designed to match the installation of many other manufacturers.

    The 50PR was designed specifically for hydrostatic transmission loops because of its capability to handle reverse flow. Closed circuit HST's frequently reverse direction causing flow to reverse in the fluid lines. Pressure filters installed between pump and motor must be able to handle reverse flow without having contaminant washed off of the elements and back into the system. Parkers internal check valve design minimizes additional pressure loss and eliminates the cost associated with external valves and fittings.

    Using genuine Parker 50P High Pressure Filter Series replacement elements guarantees Parker's quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

    Available in Single, Double, and Triple lengths and several micron ratings (2, 5, 10, and 20), these replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.
Description

Performance Characteristics

Filter Housing Series

50P/50PR

Filter Housing Series

The filter housing series is located on the name plate of the filter assembly.

Filter element

Available in standard and high collapse 2 micron to 20 micron elements utilizing the latest in Microglass technology.

Length

Typically the length of the bowls are determined by flow rate resulting in a single, double or triple length element. For futher details, please e-mail Technical Support at HFDtechsupport@parker.com or call 800-253-1258.

Seal Material

Nitrile, Ethylene Propylene and Fluorocarbon are available.

Fluid Compatibility

Suitable for Mineral and Petroleum Base oils, and Phosphate Ester on specific model option. For other fluids, please contact Technical Support at HFDtechsupport@parker.com or 800-253-1258

Element Type

Element constructed with latest Microglass technology, a metal inner support core, glass reinforced nylon endcaps and teflon coated Fluorocarbon orings.

  • Literature and Reference Materials

  • 50P Product Brochure
  • Contact Us

    Hydraulic & Fuel Filtration Division
    Hydraulic & Fuel Filtration - NA
    16810 Fulton County Rd 2
    Metamora
    OH
    USA
    43540
    Phone 1 419 644 4311
    Fax  1 419 644 6205