Replacement Elements - IN-AGB Series | Parker NA

Replacement Elements - IN-AGB Series | Product Series

Filter by

    No filters selected

Filter Housing Series

Filter Element

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Replacement Elements - IN-AGB Series

Replacement Elements - IN-AGB Series

The replacement elements of the Parker IN-AGB Filter Series feature high quality filter materials. Leif elements with reusable metal sleeve are patented and safeguard the use of genuine parts.

Technical Specifications

  • Seal Material: Nitrile
  • Maximum Pressure Differential: 10 bar (ISO 2941), 10 bar in LEIF Sleeve (ISO 2941)
  • Filter Element Type: Conventional disposable element, Eco element for re-usable LEIF sleeve
Safety Warning

Full Product Description

The high quality replacement elements of the IN-AGB filter series are available in a wide variety of sizes and with several filter materials and micron ratings.
These replacement elements ensure the quality of filtration Parker is known for.

Fluid passes through the elements in an inside-to-outside direction, collecting particles inside the filter cartridge. This eliminates reinjection of contaminant during element change. Clean fluid then returns to the reservoir.

The IN-AGB series filters are available with Magnetic pre-filtration. The magnet column removes ferrous particles, even during times of bypass, and extends the life of the filter element.

Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Related Documents

Ɨ

687PDC
C89472