Replacement Elements - Low Pressure Filter PT Series | Parker NA

Replacement Elements - Low Pressure Filter PT Series

The Parker PT Series Low Pressure Return Line Filters combine high efficiency Microglass filtration with low cost installation in a new patented element design. Easily removed for maintenance, this filter offers both convenience and dependability.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    The Parker PT Series Low Pressure Return Line Filters provide an economical alternative for quality tank top mounted filtration. With a patented filter element assembly designed for direct screw-in mounting and easy removal, the PT Series offers both convenience and value.

    Using genuine Parker PT Series replacement elements guarantees Parker's quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

    Available in Single, Double, and Triple lengths and several micron ratings (2, 5, 10, and 20), these replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.
Description

Performance Characteristics

Filter Housing Series

PT

Filter Housing Series

The filter housing series is located on the name plate of the filter assembly.

Filter element

Patented elements available in 2 micron to 20 micron elements utilizing the latest in Microglass technology.

Length

Typically the length of the bowls are determined by flow rate resulting in a single, double, or triple length element. For futher details, please e-mail Technical Support at HFDtechsupport@parker.com or call 800-253-1258.

Seal Material

Nitrile or Fluorocarbon

Fluid Compatibility

Suitable for use with mineral and vegetable oils, and some synthetic oils. For other fluids, please e-mail Technical Support at HFDtechsupport@parker.com or call 800-253-1258.

Element Type

Disposable Filter Cartridge, single-piece construction, incorporated nylon cover and bypass valve

  • Literature and Reference Materials

  • PT Series Bulletin
  • Contact Us

    Hydraulic & Fuel Filtration Division
    Hydraulic & Fuel Filtration - NA
    16810 Fulton County Rd 2
    Metamora
    OH
    USA
    43540
    Phone 1 419 644 4311
    Fax  1 419 644 6205