Replacement Elements - Medium Pressure Inline Duplex Filter MPD Series | Parker NA

Replacement Elements - Medium Pressure Inline Duplex Filter MPD Series

The Parker MPD's innovative modular design, rugged ductile iron construction and coreless element technology, combined with many other features, provide solutions across a broad range of industrial applications. A truly economical Medium Pressure Filter.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    The Parker MPD Series Filters are an outstanding choice for today's demanding hydraulic control and circulating oil systems. The MPD's innovative modular design, rugged ductile iron construction and coreless element technology, combined with many other features, provide solutions across a broad range of industrial applications.

    The Modular design provides user flexibility for simplex or duplex applications. Incorporating side chambers as simplex filters along with duplex installations provide common elements across the circuit design.

    Construction features like full ported transfer valve with neutral center flow capability offer tremendous benefit in cold start conditions. Standard features like pressure sensing taps, vents, drains and internal pressure equalization make this product incomparable in industry.

    The Ecoglass III line of replacement elements feature 100% non-metallic construction. The design reduces solid waste and minimizes disposal costs for industry. The non-metallic construction means lightweight elements (60% less weight) for easier servicing. Ecoglass III represents the merging of high performance filtration technology with environmentally conscious engineering.

    Using genuine Parker MPD Medium Pressure Filter Series replacement elements guarantees Parker's quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

    Available in Single and Double lengths and several micron ratings (2, 5, 10, and 20), these replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.
Description

Performance Characteristics

Filter Housing Series

MPD

Filter Housing Series

The filter housing series is located on the name plate of the filter assembly.

Filter element

Patented elements available in 2 micron to 20 micron elements utilizing the latest in Ecoglass technology.

Length

Typically the length of the bowls are determined by flow rate resulting in a single or double length element. For futher details, please e-mail Technical Support at HFDtechsupport@parker.com or call 800-253-1258.

Seal Material

Nitrile and Fluorocarbon are available.

Fluid Compatibility

Suitable for use with mineral and vegetable oils, and some synthetic oils. For other fluids, please e-mail Technical Support at HFDtechsupport@parker.com or call 800-253-1258.

Element Type

Coreless construction, fiberglass media, synthetic end caps.

  • Literature and Reference Materials

  • MPD Product Brochure
  • Contact Us

    Hydraulic & Fuel Filtration Division
    Hydraulic & Fuel Filtration - NA
    16810 Fulton County Rd 2
    Metamora
    OH
    USA
    43540
    Phone 1 419 644 4311
    Fax  1 419 644 6205