Replacement Elements - PT Series | Parker NA

Replacement Elements - PT Series

The replacement elements of the Parker PT Tank mounted return line filter series have a screw-in design and make use of high quality Microglass glasfibre filter materials.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Items marked with an asterisk * in the drop-down menus are standard choices.

    The PT tank top mounted filter series offers an economical solution for quality tank top mounted filtration, covering a flow rate up to 400 l/min.
    With its unique design the PT filter element simply threads into the filter head.
    This also offers the opportunity to use just the filter element as screw-in style element for co-polymer reservoirs.

    The disposable filter element is a single-piece cartridge construction, which incorporates the nylon cover and integral 1.7 bar bypass valve.
    The PT series elements have an In to Out flow design that avoids re-contamination of the hydraulic system.
    Available with Microglass media in 2, 5, 10 and 20 microns the PT elements provide premium particle removal efficiency.

    Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Description

Performance Characteristics

Seal Material

Nitrile

Maximum Pressure Differential

10 bar (ISO 2941)

Element Type

Screw-in disposable element

  • Literature and Reference Materials

  • PT Series Brochure
  • Contact Us

    Hydraulic & Fuel Filtration Division
    Hydraulic & Fuel Filtration - NA
    16810 Fulton County Rd 2
    Metamora
    OH
    USA
    43540
    Phone 1 419 644 4311
    Fax  1 419 644 6205