Replacement Elements - STF Series | Parker NA

Replacement Elements - STF Series

The replacement elements of the Parker STF Filter Series feature feauture high quality filter materials. Leif elements with reusable metal sleeve are patented and safeguard the use of genuine parts.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    The high quality replacement elements of the STF filter series are available in a wide variety of sizes and with several filter materials and micron ratings.
    These replacement elements ensure the quality of filtration Parker is known for.

    Fluid passes through the elements in an inside-to-outside direction, collecting particles inside the filter cartridge. This eliminates reinjection of contaminant during element change. Clean fluid then returns to the reservoir.

    The STF series filters are available with Magnetic pre-filtration. The magnet column removes ferrous particles, even during times of bypass, and extends the life of the filter element.

    Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.
Description

Performance Characteristics

Seal Material

Nitrile

Maximum Pressure Differential

10 bar (ISO 2941), 10 bar in LEIF sleeve (ISO 2941)

Element Type

Conventional disposable element, Eco element for re-usable LEIF sleeve

  • Literature and Reference Materials

  • STF Series Brochure
  • Contact Us

    Hydraulic & Fuel Filtration Division
    Hydraulic & Fuel Filtration - NA
    16810 Fulton County Rd 2
    Metamora
    OH
    USA
    43540
    Phone 1 419 644 4311
    Fax  1 419 644 6205