Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
ATZ Series Suction Filters.
Submersible (under oil level) tank-wall mounted suction line filters containing a valve that closes automatically before changing the element.
Maximum flow 300 l/min.
| Literature and Reference Materials |
|---|
| ATZ Series Brochure |
| Products | Flow Rate | Connection Type | Filter Element Type | Micron Rating | Options | Indicator Type | Seal Material |
|---|---|---|---|---|---|---|---|
| ATZ110QBPXG241 | 0 to 10 l/min | G1½ + 2 x G1 | 10Q Microglass | 10 µm | 1 x G1½ + 1 x G1 plugged | No indicator, port plugged | Nitrile |
| ATZ210QBPXR481 | 0 to 50 l/min | 2½"SAE-3000psi + 2 x G1½ | 10Q Microglass | 10 µm | 2½''SAE with blind flange | No indicator, port plugged | Nitrile |
| ATZ1040WBPXG24P | 0 to 130 l/min | G1½ + 2 x G1 | 040W Wiremesh | 40 µm | 2 x G1 plugged | No indicator, port plugged | Nitrile |
| ATZ1040WBPXG241 | 0 to 130 l/min | G1½ + 2 x G1 | 040W Wiremesh | 40 µm | 1 x G1½ + 1 x G1 plugged | No indicator, port plugged | Nitrile |
| ATZ1040WBU2XG24Q | 0 to 130 l/min | G1½ + 2 x G1 | 040W Wiremesh | 40 µm | No connections plugged / No blind flange | Visual -0,30 bar | Nitrile |
| ATZ1040WBU2XG241 | 0 to 130 l/min | G1½ + 2 x G1 | 040W Wiremesh | 40 µm | 1 x G1½ + 1 x G1 plugged | Visual -0,30 bar | Nitrile |
| ATZ1040WVU2XG24P | 0 to 130 l/min | G1½ + 2 x G1 | 040W Wiremesh | 40 µm | 2 x G1 plugged | Visual -0,30 bar | Fluorelastomer |
| ATZ1040WVV2XG241 | 0 to 130 l/min | G1½ + 2 x G1 | 040W Wiremesh | 40 µm | 1 x G1½ + 1 x G1 plugged | Electrical 42V, NO, -0,30 bar | Fluorelastomer |
| ATZ110CBPXG241 | 0 to 120 l/min | G1½ + 2 x G1 | 10C Cellulose | 10 µm | 1 x G1½ + 1 x G1 plugged | No indicator, port plugged | Nitrile |
| ATZ110CBU2XG241 | 0 to 120 l/min | G1½ + 2 x G1 | 10C Cellulose | 10 µm | 1 x G1½ + 1 x G1 plugged | Visual -0,30 bar | Nitrile |
| ATZ110CBV1XG241 | 0 to 120 l/min | G1½ + 2 x G1 | 10C Cellulose | 10 µm | 1 x G1½ + 1 x G1 plugged | Electrical 42V, NO, -0,15 bar | Nitrile |
| ATZ110QBU2XG241 | 0 to 10 l/min | G1½ + 2 x G1 | 10Q Microglass | 10 µm | 1 x G1½ + 1 x G1 plugged | Visual -0,30 bar | Nitrile |
| ATZ2040WBPXR481 | 0 to 200 l/min | 2½"SAE-3000psi + 2 x G1½ | 040W Wiremesh | 40 µm | 2½''SAE with blind flange | No indicator, port plugged | Nitrile |
| ATZ2040WBU2XR481 | 0 to 200 l/min | 2½"SAE-3000psi + 2 x G1½ | 040W Wiremesh | 40 µm | 2½''SAE with blind flange | Visual -0,30 bar | Nitrile |
| ATZ2040WBV2XR48Q | 0 to 200 l/min | 2½"SAE-3000psi + 2 x G1½ | 040W Wiremesh | 40 µm | No connections plugged / No blind flange | Electrical 42V, NO, -0,30 bar | Nitrile |
| ATZ210CBPXR48Q | 0 to 170 l/min | 2½"SAE-3000psi + 2 x G1½ | 10C Cellulose | 10 µm | No connections plugged / No blind flange | No indicator, port plugged | Nitrile |
| ATZ210CBPXR481 | 0 to 170 l/min | 2½"SAE-3000psi + 2 x G1½ | 10C Cellulose | 10 µm | 2½''SAE with blind flange | No indicator, port plugged | Nitrile |
| ATZ210CBU2XR481 | 0 to 170 l/min | 2½"SAE-3000psi + 2 x G1½ | 10C Cellulose | 10 µm | 2½''SAE with blind flange | Visual -0,30 bar | Nitrile |
| ATZ210CBV2XR481 | 0 to 170 l/min | 2½"SAE-3000psi + 2 x G1½ | 10C Cellulose | 10 µm | 2½''SAE with blind flange | Electrical 42V, NO, -0,30 bar | Nitrile |
| ATZ210QBU2XR481 | 0 to 50 l/min | 2½"SAE-3000psi + 2 x G1½ | 10Q Microglass | 10 µm | 2½''SAE with blind flange | Visual -0,30 bar | Nitrile |
| ATZ210QBV1XR481 | 0 to 50 l/min | 2½"SAE-3000psi + 2 x G1½ | 10Q Microglass | 10 µm | 2½''SAE with blind flange | Electrical 42V, NO, -0,15 bar | Nitrile |
| ATZ210QBV2XR481 | 0 to 50 l/min | 2½"SAE-3000psi + 2 x G1½ | 10Q Microglass | 10 µm | 2½''SAE with blind flange | Electrical 42V, NO, -0,30 bar | Nitrile |
| ATZ220QBU2XR481 | 0 to 70 l/min | 2½"SAE-3000psi + 2 x G1½ | 20Q Microglass | 20 µm | 2½''SAE with blind flange | Visual -0,30 bar | Nitrile |
| ATZ220QBV2XR481 | 0 to 70 l/min | 2½"SAE-3000psi + 2 x G1½ | 20Q Microglass | 20 µm | 2½''SAE with blind flange | Electrical 42V, NO, -0,30 bar | Nitrile |
| 2036030004 | 0 to 280 l/min | 2½"SAE (code 61) + 2 x SAE-16 | 120W Wiremesh | 120 µm | No connections plugged / No blind flange | No indicator, port plugged | Nitrile |
| ATZ110QBV2XG24Q | 0 to 10 l/min | G1½ + 2 x G1 | 10Q Microglass | 10 µm | No connections plugged / No blind flange | Electrical 42V, NO, -0,30 bar | Nitrile |
| ATZ1XXXBPXS24Q | 0 to 130 l/min | SAE-24 + 2 x SAE-16 | No element | No element | No connections plugged / No blind flange | No indicator, port plugged | Nitrile |
| ATZ2120WBPXL40V | 0 to 280 l/min | 2½"SAE-3000psi + 2 x G1½ | 120W Wiremesh | 120 µm | 2½''SAE with blind flange | No indicator, port plugged | Nitrile |
| ATZ2120WBPXR48Q | 0 to 280 l/min | 2½"SAE-3000psi + 2 x G1½ | 120W Wiremesh | 120 µm | No connections plugged / No blind flange | No indicator, port plugged | Nitrile |
| ATZ2120WBU2XR481 | 0 to 280 l/min | 2½"SAE-3000psi + 2 x G1½ | 120W Wiremesh | 120 µm | 2½''SAE with blind flange | Visual -0,30 bar | Nitrile |
| ATZ2XXXBPXL481 | 0 to 280 l/min | 2½"SAE (code 61) + 2 x SAE-16 | No element | No element | 2½''SAE with blind flange | No indicator, port plugged | Nitrile |