Custom D-Rings

Filter by

No filters selected

Technology

Color

Division

Minimum Operating Temperature

Operating Pressure

Thermal Application Type

Polymer Material Options

Durometer

For Fluid Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Custom D-Rings


Custom D-Rings

Parker's custom D-Rings offer an effective alternative to traditional sealing in radial seal applications, including static, reciprocating, or oscillating applications. The unique cross-section design of the D-Ring prevents twisting of the sealing element in the groove under dynamic movements or pressure variations. Parker´s custom D-rings include high-performance polymer D-rings for fluid power applications and low-drag D-rings for applications requiring low friction.


Viewing 10 of 22

Viewing 10 of

Viewing 10 of

687PDC
687PDC