2-Way High-Response Valve - Series TDP | Product Series

Filter by

    No filters selected

Port Connection

Performance

Spool Design

Seal Material

Signal Input

Marking

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
2-Way High-Response Valve - Series TDP 2-Way High-Response Valve - Series TDP 2-Way High-Response Valve - Series TDP

2-Way High-Response Valve - Series TDP

The pilot operated 2-way high response valves series TDP provide a precise control of high flows at maximum dynamics. Typical applications for these slip-in cartridge proportional throttle valves are die cast, injection molding and hydraulic presses.

Technical Specifications

  • Product Series: High-response Valve
  • Operation Type: Pilot
  • Actuation Type: VCD-actuator
  • Electronics Type: Onboard
  • Function: 2-way
  • Performance: High Response for Controlled Applications
  • Pilot Inlet / Drain Locations: External/external
  • Mounting Type: Slip-in Cartridge
  • Mounting Position: Unrestricted
  • Configuration: n/a
  • Maximum Operating Pressure: 350 bar
  • Flow Rate: n/a
  • Maximum Flow Rate: 320 to 1900 L/min Depending on Size and Flow Characteristics
  • Maximum Operating Temperature: 50 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • For Fluid Type: Hydraulic Oil according to DIN 51524, Water Glycol
  • Weight: Depending on Size: 11 to 193 kg
  • Body Material: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s 2-way high response valves series TDP are particularly suitable for demanding controlled and closed loop applications where high flow has to be precisely controlled at highest dynamics.



The proportional throttle valves have a 2-stage design consisting of a DFplus pilot valve and a main stage with poppet and LVDT. With the DFplus pilot valve the TDP achieves extremely fast response times: from 10.5 ms (NG25) up to 28 ms (NG100) with an accuracy of <0.1 % of the nominal flow. The pilot valve actively controls the poppet – independent of the pressure conditions in the main ports. The integrated electronics in the pilot of the TDP has two control loops for the main poppet and the pilot spool.



Markets:
• Industrial
•; Molding



Features/Benefits:
• High precision – for high quality products, minimum scrap rate and long machine lifetime
• Extremely fast step response – shortens material processing and thus cycle times
• Short delivery time – no warehousing necessary
• Active pilot operated 2-way high-response valve
• Cavity and mounting pattern according to ISO 7368
•; Flow direction B to A and A to B
•; Completely mounted and adapted unit with integrated electronics
• IO-Link interface for parametrizing
• RGB diode for optical status check
• NFC interface
• Fail save position in case of electrical and/or hydraulic power down
• In order to ensure the closed position, pilot pressure is required.
• 8 sizes NG25 up to NG100



Applications:
• Die cast
• General presses
• Injection molding



Please note:

It is basically required that the pilot pressure is at the level of the system pressure. At low system pressure the pilot pressure should be min. 140 bar, when high valve dynamics are desired.

Related Documents

×
Products Port Connection Performance Spool Design Seal Material Signal Input Marking
TDP025EH99C2NB0 NG25 Closed loop, VCD performance, integrated electronics Linear NBR 0 - +10 V Standard
TDP025EH99C2VB0 NG25 Closed loop, VCD performance, integrated electronics Linear FPM 0 - +10 V Standard
TDP032EH79C2NB0 NG32 Closed loop, VCD performance, integrated electronics Progressive NBR 0 - +10 V Standard
TDP032EH99C2NB0 NG32 Closed loop, VCD performance, integrated electronics Linear NBR 0 - +10 V Standard
TDP032EH99C2NE0 NG32 Closed loop, VCD performance, integrated electronics Linear NBR 0- +20 mA Standard
TDP032EH99C2NS0 NG32 Closed loop, VCD performance, integrated electronics Linear NBR +4- +20 mA Standard
TDP032EH99C2VB0 NG32 Closed loop, VCD performance, integrated electronics Linear FPM 0 - +10 V Standard
TDP040EH79C2NB0 NG40 Closed loop, VCD performance, integrated electronics Progressive NBR 0 - +10 V Standard
TDP040EH79C2VB0 NG40 Closed loop, VCD performance, integrated electronics Progressive FPM 0 - +10 V Standard
TDP040EH99C2NB0 NG40 Closed loop, VCD performance, integrated electronics Linear NBR 0 - +10 V Standard
TDP040EH99C2VB0 NG40 Closed loop, VCD performance, integrated electronics Linear FPM 0 - +10 V Standard
TDP050EH79C2NB0 NG50 Closed loop, VCD performance, integrated electronics Progressive NBR 0 - +10 V Standard
TDP050EH99C2NB0 NG50 Closed loop, VCD performance, integrated electronics Linear NBR 0 - +10 V Standard
TDP050EH99C2NE0 NG50 Closed loop, VCD performance, integrated electronics Linear NBR 0- +20 mA Standard
TDP050EH99C2VB0 NG50 Closed loop, VCD performance, integrated electronics Linear FPM 0 - +10 V Standard
TDP063EH79C2NB0 NG63 Closed loop, VCD performance, integrated electronics Progressive NBR 0 - +10 V Standard
TDP063EH99C2NB0 NG63 Closed loop, VCD performance, integrated electronics Linear NBR 0 - +10 V Standard
TDP063EH99C2VB0 NG63 Closed loop, VCD performance, integrated electronics Linear FPM 0 - +10 V Standard
TDP080EH79C2NB0 NG80 Closed loop, VCD performance, integrated electronics Progressive NBR 0 - +10 V Standard
TDP080EH99C2NB0 NG80 Closed loop, VCD performance, integrated electronics Linear NBR 0 - +10 V Standard
TDP080EH99C2VB0 NG80 Closed loop, VCD performance, integrated electronics Linear FPM 0 - +10 V Standard
TDP100EH79C2NB0 NG100 Closed loop, VCD performance, integrated electronics Progressive NBR 0 - +10 V Standard
TDP100EH99C2NB0 NG100 Closed loop, VCD performance, integrated electronics Linear NBR 0 - +10 V Standard
TDP100EH99C2VB0 NG100 Closed loop, VCD performance, integrated electronics Linear FPM 0 - +10 V Standard
TDP040EH99C2NE0 NG40 Closed loop, VCD performance, integrated electronics Linear NBR 0- +20 mA Standard
TDP063EH99C2NS0 NG63 Closed loop, VCD performance, integrated electronics Linear NBR +4- +20 mA Standard
TDP125EH79C2NB0 NG125 VCD dynamics especially for controlled applications Progressive NBR 0 - +10 V Standard
TDP125EH99C2NB0 NG125 VCD dynamics especially for controlled applications Linear NBR 0 - +10 V Standard
TDP032EH99C2VS0 NG32 Closed loop, VCD performance, integrated electronics Linear FPM +4- +20 mA Standard
TDP040EH79C2NS0 NG40 Closed loop, VCD performance, integrated electronics Progressive NBR +4- +20 mA Standard
TDP050EH99C2VS0 NG50 Closed loop, VCD performance, integrated electronics Linear FPM +4- +20 mA Standard
TDP063EH79C2VB0 NG63 Closed loop, VCD performance, integrated electronics Progressive FPM 0 - +10 V Standard
TDP063EH99C2NE0 NG63 Closed loop, VCD performance, integrated electronics Linear NBR 0- +20 mA Standard
TDP080EH99C2VE0 NG80 Closed loop, VCD performance, integrated electronics Linear FPM 0- +20 mA Standard
TDP100EH79C2NE0 NG100 Closed loop, VCD performance, integrated electronics Progressive NBR 0- +20 mA Standard
TDP025EH79C2NB0 NG25 Closed loop, VCD performance, integrated electronics Progressive NBR 0 - +10 V Standard
TDP040EH99C2NS0 NG40 Closed loop, VCD performance, integrated electronics Linear NBR +4- +20 mA Standard
TDP063EH79C2NS0 NG63 Closed loop, VCD performance, integrated electronics Progressive NBR +4- +20 mA Standard
TDP063EH99C2VS0 NG63 Closed loop, VCD performance, integrated electronics Linear FPM +4- +20 mA Standard
TDP050EH79C2VB0XG537 Proprietary Item
TDP063EH99C2NB0XG490 Proprietary Item
TDP063EH99C2NB0XG539 Proprietary Item

687PDC
687478