No image available
No image available
Your request is being processed.
938256
Solenoid Fluid Control Valves

1/4" Solenoid Valve - SV-2

The SV-2 Solenoid Valve is designed for use in high purity semiconductor applications, and is also ideally suited for ultra-pure water and aggressive chemicals.

Roll On To Zoom


The SV-2 Solenoid Valve is designed for use in high purity semiconductor applications, and is also ideally suited for ultra-pure water and aggressive chemicals.

Choose attributes to view part number:

Reset Attributes
Description

The SV-2 Solenoid Valve is designed for use in high purity semiconductor applications, and is also ideally suited for ultra-pure water and aggressive chemicals. The design utilizes a molded high purity PFA body with precision machined areas. A one-piece machined modified PTFE diaphragm is also utilized for excellent flexibility and long life. The valve is offered in 2 and 3 way configurations, in 3 orifice sizes, and in 2 standard voltages. One piece precision machined diaphragm manufactured from the latest technology modified PTFE. Provides over five times the flexural life as compared to conventional PTFE. Tongue and groove seat and diaphragm for positive through flow shut off and diaphragm to body seal.

Description

Performance Characteristics
Wetted Materials PFA, Modified PTFE
Non-Wetted Materials Coated Aluminum, Plated Steel, SS, PFA, PVDF, Titanate
Pressure Range 0 - 80 psig (5.5 bar)
Maximum Ambient Temperature (C) 100°C
Maximum Ambient Temperature (F) 212°F
Minimum Ambient Temperature (C) -51°C
Minimum Ambient Temperature (F) -60°F
Maximum Fluid Temperature (C) 204°C
Maximum Fluid Temperature (F) 400°F
Minimum Fluid Temperature (C) -51°C
Minimum Fluid Temperature (F) -60°F
Power Options 24 VDC, 115 Vac (Double Wire)
Port Connection 1 (inch) 1/4" FNPT
Port Connection 2 (inch) 1/4" FNPT
Orifice Size 0.25
Flow Capacity (Cv) Cv .60
Flow Factor kv (l/mn) Kv 8.6

???ATTACHMENTS???

Contact Us


VERIFLO DIV


250 CANAL BLVD

RICHMOND

CA

UNITED STATES

94804


Ph:5102359590


Fax:5102327396