No image available
No image available
Your request is being processed.
938256
Ultra High Purity Gas Regulators

Single Stage, Compact Regulator - MIR700 Series

The MIR700 Series regulator offers a compact single stage regulator designed for low to medium pressure applications.

Roll On To Zoom


The MIR700 Series regulator offers a compact single stage regulator designed for low to medium pressure applications.

Use our configurator to build the right part for your application.

Description

The MIR700 Series regulator offers a compact single stage regulator designed for low to medium pressure applications. Constructed from brass or stainless steel, this unit is capable of handling a broad range of media. Reliable performance and modest size make the MIR700 Series regulator ideal for applications that require pressure control in a compact space. Precise flexing Hastelloy C-22® diaphragm. Cleaned for O2 service is standard. Proven valve seat assembly. Low internal volume. Machined from solid bar stock.

Description

Performance Characteristics
Body Material 316L Stainless Steel (std), Nickel Plated Brass
Diaphragm Material Hastelloy C-22 (std), Fairprene
Nozzle Style 316L Stainless Steel (std), Brass
Filter Material 316L Stainless Steel
Poppet Material 316L Stainless Steel (std), Brass
Poppet Spring Material Inconel 600
Gasket Material PTFE
Seat Material PCTFE
Retainer Material 15-7 PH
Cap Material Nickel Plated Brass
Knob Material ABS (Blue)
Burst Pressure (psi) 9,000
Burst Pressure (bar) 621
Proof Pressure 4,500 psig (310 barg)
Flow Capacity (Cv) Cv 0.02
Internal Leak Rate Bubble Tight
External Leak Rate Bubble Tight
Supply Pressure Effect 0.6 psig/100 psig (0.03barg/6.80 barg)
Internal Volume (cc) 3 cc
Weight (lbs) 1.1
Weight (kg) 0.5
Maximum Inlet Pressure (psig) 3,000 psig
Maximum Inlet Pressure (barg) 207 barg
Outlet Pressure 1-15 psig (1 barg), 2-30 psig (2 barg)
3-100 psig (7 barg), 4-200 psig (14 barg)
Maximum Working Temperature (C) 66°C
Maximum Working Temperature (F) 150°F
Minimum Working Temperature (C) -40°C
Minimum Working Temperature (F) -40°F

???ATTACHMENTS???

Contact Us


VERIFLO DIV


250 CANAL BLVD

RICHMOND

CA

UNITED STATES

94804


Ph:5102359590


Fax:5102327396