No image available
No image available
Your request is being processed.
687620
Hose and Tubing Clamps

Inch Tube and Hose Clamps

Parker's ParKlamp Inch Tube and Hose Clamps significantly reduces the risk of problems resulting from mechanical shock and vibration.

Parker's ParKlamp Inch Tube and Hose Clamps significantly reduces the risk of problems resulting from mechanical shock and vibration.

Use our configurator to build the right part for your application.

Description

ParKlamp Inch Tube and Hose Clamps are designed for restraining tube, pipe and hose against unwanted and potentially harmful effects of shock and vibration. Offered in polypropylene and steel, ParKlamp meets the basic envelope dimensions of DIN 3015, Part 1, and the ParKlamp plastic clamp halves are interchangeable with the Parker metric clamp system.

• Sizes: 1/4" - 3"
• Three Series of ParKlamps: Standard, Heavy and Twin. Each series has corresponding components, physical dimensions and mechanical properties.
• Weld plate mounting allows user to attach a single clamp assembly to a structure of similar material by welding components together
• Mounting rails allows multiple clamps to be mounted for restraining a group of tube, pipe or house assemblies together either side-by-side or stacking configurations.

Typical Applications:                                                                                                                                                                                          
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine                                                                                                                                                                                                   
• Machine Tool
• Transportation                                                                                                                                                                                                   
• Alternative Energy
• Off-Shore/Oil & Gas

Description

Performance Characteristics
Application Tube, Pipe, 100R1 Hose and 100R2 Hose Clamps
Component Type Mounting Hardware, Bolts, Plates, and Clamp Halves
Type All types of components to meet your clamping needs.
Operating Load Condition Standard Load, Light Duty/Twin Series, and Heavy Load
Length (ft) 3.28 and 6.56
Length (m) 1 and 2
Tube O.D. (inch) 1/4 to 2 1/2
Pipe O.D. (inch) 1/2 to 1 1/2
Hose I.D. (inch) 1/4 to 1 1/2
Material Steel and Stainless Steel
Connection Thread Size (inch) 1/4-20 UNC to 7/16-14 UNC

???ATTACHMENTS???

Contact Us


TFD-US

TUBE FITTINGS DIV


3885 Gateway Blvd

Columbus

OH

UNITED STATES

43228


Ph:614.279.7070


Fax:614.279.7685