No image available
No image available
Your request is being processed.
687620
Tube-to-Tube O-Ring Face Seal Fittings

O-Ring Face Seal Tube Fittings and Adapters

Parker's Seal-Lok O-Ring Face Seal offers a leak-free design and a rugged construction to make it optimal for use in situations with high-pressure, vibration and impulse environments.

Parker's Seal-Lok O-Ring Face Seal offers a leak-free design and a rugged construction to make it optimal for use in situations with high-pressure, vibration and impulse environments.

Use our configurator to build the right part for your application.

Description

Seal-Lok o-ring face seal fittings meet or exceed the requirements of both SAE J1453 and ISO 8434-3 and have international acceptance. Offered in steel, stainless steel and aluminum, these fittings have a working pressure of 1500 - 9200 psi depending on the size and material.

• Sizes: 1/4" - 2"
• Suitable for a wide range of wall thicknesses and are adaptable to inch tube, metric tube and hose.
• Highly resistant to over-torque: Can withstand 200% torque above the rated value without any damage to the fitting, creating unlimited reusability.
• Patented Trap-Seal design provides optimal seal retention in ORFS CORG groove and prevents seal pinch during assembly.
• Superior plating substantially exceeded the SAE requirements of 72 hours without red rust.
• Flat sealing surface allows for zero clearance installation.
• Parker’s Robust Port Stud on adjustable ports is manufactured with a longer locknut virtually eliminating washer damage and potential leaks, as well as making assembly virtually mistake-proof.
• Parker's Universal Push-to-Connect (UPTC) offers a quick and easy way to assemble Seal-Lok configurations and is ideal for hard to reach applications or to speed up assembly process.

Typical Applications:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine • Machine Tool
• Transportation • Alternative Energy
• Off-Shore/Oil & Gas

Description

Performance Characteristics
Connection Type Seal-Lok O-ring Face Seal
Meets Industry Standards All Seal-Lok O-ring Face Seal fittings meet or exceed the strict requirements of SAE J1453. Our Seal-Lok O-ring Face Seal fittings with ISO 6149 metric ports also meet ISO 8434-3.
Maximum Dynamic Pressure (psi) 2000 to 9200
Shape Various Shapes Available
Connection Style Various Connection Styles Available
Connection 1 Style Various Connection Styles Available
Connection 1 Tube O.D. (inch) 1/4 to 2
Connection 1 Tube O.D. (mm) 6 to 50
Connection 2 Style Various Connection Styles Available
Connection 2 Tube O.D. (inch) 1/4 to 2
Connection 2 Tube O.D. (mm) 6 to 50
Connection 2 Thread Size (inch) SAE-ORB Sizes 7/16-20 to 2 1/2-12, NPT/NPTF Sizes 1/8-27 to 1 1/2-11 1/2 and BSPP Sizes 1/8-28 to 1 1/2-11
Connection 2 Thread Size (mm) M12X1.5 to M48X2
Connection 3 Style Various Connection Styles Available
Connection 3 Tube O.D. (inch) 1/4 to 2
Connection 3 Tube O.D. (mm) 6 to 50
Connection 3 Thread Size (inch) SAE-ORB Sizes 7/16-20 to 2 1/2-12, NPT/NPTF Sizes 1/8-27 to 1 1/2-11 1/2 and BSPP Sizes 1/8-28 to 1 1/2-11
Connection 3 Thread Size (mm) M12X1.5 to M42X2
Connection 4 Style Male O-Ring Face Seal
Connection 4 Tube O.D. (inch) 1/4 to 1 1/2
Connection 4 Tube O.D. (mm) 6 to 38
O-ring Material 90 Durometer Nitrile, 90 Durometer Fluorocarbon, and 85 Durometer Hydrogenated Nitrile
Body Material Steel, Chromium-6 Free; Steel, Zinc Nickel; and Stainless Steel

???ATTACHMENTS???

Contact Us


TFD-US

TUBE FITTINGS DIV


3885 Gateway Blvd

Columbus

OH

UNITED STATES

43228


Ph:614.279.7070


Fax:614.279.7685