No image available
No image available
Your request is being processed.
687576
Cylinder Division - Europe

HMIX Series Hydraulic Feedback Cylinders

HMIX Series metric tie rod hydraulic cylinders with integral feedback are Compact Series cylinders  to ISO 6020/2 and DIN 24 554, for working pressures up to 210 bar.

Roll On To Zoom


HMIX Series metric tie rod hydraulic cylinders with integral feedback are Compact Series cylinders to ISO 6020/2 and DIN 24 554, for working pressures up to 210 bar.

Style: Tie rod

Part Number

HMIX cylinder

Description

HMIX Series metric tie rod hydraulic feedback cylinders are Compact Series cylinders rated for use at working pressures up to 210 bar depending on the rod end and type of service. Like all Parker hydraulic cylinders, they are designed to deliver long, efficient service with low maintenance requirements, guaranteeing high productivity year after year.

Parker's HMIX series cylinders meet the requirements of ISO 6020/2 (2006), 160 Bar Compact Series and the DIN 24 554 standard. HMIX series cylinders are based on the proven HMI Series and are supplied with integrated feedback transducer and manifold.

A wide range of optional features is available, permitting HMIX cylinders to be customised to suit even the most challenging industrial application. Options include oversize ports, stop tubes, stroke limiters, gland drains, rod end protection and more. Where only a totally bespoke cylinder will do, our experienced design engineers will work with you to create a unique customised solution.

• Working pressure up to 210 bar
• Bore sizes – 40mm to 200mm
• Piston rod diameters – 28mm to 140mm
• Strokes – up to 3000mm
• Fluids and seals – five seal types to suit a wide range of fluid specifications
• Temperature ranges – -20°C to +85°C depending on fluid and seal types
• 8 standard mounting styles
• 3 rod sizes per bore
• Up to 3 male and 3 female rod end threads per bore
• Wide range of special features

Applications
• Machine tools
• Transfer lines
• Injection moulding
• Paper machinery
• Presses
• Flight simulators
• Marine stabilization
• Aerial and antennae positioning systems
• Welding equipment
• Test equipment
• Robotics

Description

Performance Characteristics
Maximum Working Pressure (bar) 210
Minimum Bore Diameter (mm) 40
Maximum Bore Diameter (mm) 200
Minimum Rod Diameter (mm) 28
Maximum Rod Diameter (mm) 140
Maximum Stroke (mm) 3000
Minimum Working Temperature (C) -20
Maximum Working Temperature (C) 85
Mounting Styles 8
Port Types BSPP
Piston Types Low Friction, Ultra Low Friction
Rod End Styles 7
Rod Thread Metric
Rod Sizes per Bore 3

???ATTACHMENTS???

Contact Us


PARKER HANNIFIN MANUFACTURING LTD


CYLINDER DIVISION

TACHBROOK PARK DRIVE

WARWICK

UNITED KINGDOM

CV34 6TU


Ph:+01926 833700


Fax:+01923 740304