Integrated Hydrostatic Transmissions Products from parker include

: Default
Sort By Product Attributes
Maximum Output Torque (lb-in)

Maximum Output Torque (lb-in)

Brand

Brand

Maximum Gross Vehicle Weight (lbs)

Maximum Gross Vehicle Weight (lbs)

Pump Displacement (cc/rev)

Pump Displacement (cc/rev)

Parking Brake

Parking Brake

Pulley Size (in)

Pulley Size (in)

Maximum Vehicle Speed (mph)

Maximum Vehicle Speed (mph)

Parking Brake Holding Torque (lb-in)

Parking Brake Holding Torque (lb-in)

Motor Displacement (cc/rev)

Motor Displacement (cc/rev)

Oil Change Interval (hrs)

Oil Change Interval (hrs)

???ACCE_Region_Product_List???
Integrated Hydrostatic Transmissions ( 1 - 3 of 3 )
Compare Selected
Product Listing

The HTE Series is an integrated transmission for off highway vehicles to 1300 lb. GVW, consisting of a hydrostatic pump, TE Series hydraulic motor, oil, filter, reservoir and valving. Torque to 5180 lb-in. Side load to 2000 lb. Shaft 1.25 inch.

The HTJ Series is an integrated transmission for off highway vehicles to 1800 lb GVW, consisting of a hydrostatic pump, TJ Series hydraulic motor, oil, filter, reservoir and valving. Torque to 5975 lb-in. Side load to 4000 lb. Shaft 1.25 inch.

The HTG Series is an integrated transmission for off highway vehicles up to 2500 lb. GVW, consists of a hydrostatic pump, TG series hydraulic motor, oil, filter, reservoir and valving. Torque to 8180 lb-in. Side load to 4000 lb. Shaft 1.25 inch.

Contact Us

HYDRAULIC PUMP & MOTOR DIV
2745 SNAPPS FERRY RD
GREENEVILLE
TN
UNITED STATES
37745-1790
Phone 423-639-8151
Fax  423-787-2418